Product Archive
< Back to New Products
| VK476 Flush-Style Residential Pendent Sprinkler |
click image to enlarge
|
The new 4.9 K factor residential flush pendent provides a hydraulically efficient and aesthetically pleasing option for protecting all types of residences, including ceilings with beams. -
4.9 K factor
-
165 °F (74 °C) temperature rating
-
cULus listed for use with beam ceilings (up to 14 inch (355 mm) beam depth)
-
Also listed for 4/12 sloped ceiling applications
-
16 x 16 ft (4.9 x 4.9 m), 18 x 18 ft (5.5 x 5.5 m), and 20 x 20 ft (6.1 x 6.1 m) coverage areas
-
Ceiling ring included with sprinkler (also available separately if needed)
Technical Data Sheet (437 KB PDF)
Freedom® Quick Reference Guide (334 KB PDF)
|
|
|
VK474 - Freedom® Residential Flat Plate Concealed Pendent Sprinkler (5.8 K factor)
|
click image to enlarge
| -
5.8 (71) K factor ... largest possible K factor with a 1/2 inch NPT thread size
-
Well-suited for NFPA 13 residential systems requiring a higher water demand (0.1 densities)
-
165°F (74°C) temperature rating
-
cULus listed for up to 20 ft. x 20 ft. (6 m x 6 m) coverage areas
-
Three cover plate options (standard round, large diameter round, and square)
-
Cover plates available in nine standard finishes and a nearly unlimited variety of custom colors.
-
Compatible with Viking’s innovative installation tools for concealed sprinklers, which allow the installer to remove the sprinkler's protective cap and install it's cover plate from the floor, without the use of a ladder!
Technical Data Sheet (399 KB PDF)
Freedom® Quick Reference Guide (334 KB PDF)
|
|
|
Mirage® Cleanroom Cover Plate Assembly
|
click image to enlarge
| -
Attractive cover gasket provides acceptable seal for cleanroom and clean zone requirements.
-
VK462 Mirage® sprinkler retains QR listing when cleanroom cover plate is installed.
-
Cover plate available in 165°F temperature rating.
-
Also listed for use with Viking’s Mirage® concealed sprinkler for MRI rooms (non-ferrous sprinkler).
Technical Data Sheet (486 KB PDF)
|
|
|
Model G-4000P Preaction Systems
|
|
|
VK592 CMSA Storage Sprinkler
|
click image to enlarge
| - cULus Listed, FM Approved, VdS Approved
- Protects class I-IV commodities and cartoned unexpanded plastics without the use of in-rack sprinklers.
- Lower overall water demand than other ESFR and CMSA sprinklers in many storage arrangements.
- Smaller K factor (compared to competitive CMSA products) allows the VK592 to flow significantly less water given similar operating pressures.
- More flexible installation criteria for obstructions compared to ESFR sprinklers. UL Listing allows VK592 to be installed only 4 in (100 mm) from most common types of bar joists.
- Approved for up to 12 ft (3,7 m) spacing between sprinklers on a branch line providing greater design and installation flexibility.
- UL Listed for concrete tee construction, which is prohibited for ESFR sprinklers.
- Also UL Listed and FM Approved for warehouses with aisles as narrow as 4 ft (1,2 m).
Product Flyer (228 KB PDF)
Technical Data Sheet (383 KB PDF)
|
|
| Model G-4000 Dry Valve |
click image to enlarge
| - cULus Listed and FM Approved
- Easy to install with simplified trim, reduced weight, and a compact size.
- Includes an innovative external reset feature.
- Available in four-inch size.
- Offered fully assembled with complete, factory-installed trim components.
Product Flyer (656 KB PDF)
Technical Data Sheet (2 MB PDF)
|
|
| VK501 - Dry ESFR Pendent Sprinkler |
|
click image to enlarge
|
- A “first of its kind” product that combines a dry sprinkler with ESFR suppression technology.
- May eliminate the need for a pre-action system (and in-rack sprinklers) in certain cold storage applications.
- cULus listed for use in wet systems only.
- Listed to protect same commodities and storage arrangements as Viking's standard K14 ESFR pendent.
- 14.0 (202) K Factor
- Available in single length - 36 in (0,9 m)
- 165 F (74 C) temperature rating
- Available with either 2 in (50 mm) grooved or 1-1/2 in (40 mm) threaded connection
- Patent-pending
- Includes two insulating boot assemblies which decrease the potential for air leakage through ceiling penetrations.
Product Flyer (165 KB PDF)
Technical Data Sheet (656 KB PDF)
|
|
In order to view some information, you will need to download Adobe Reader.