Bookmark and Share

Bull Moose - Eddythread 40

A lightweight Schedule 40 replacement pipe that has a corrosion resistance ratio of 1.0

-Has a Corrosion Resistance Ratio of 1.0
-Has a Pressure Rating of 300 psi
-Is Lighter Weight Than Schedule 40
-Is Approved by Factory Mutual and Listed by Underwriters Laboratories
-Is Produced in Accordance to ASTM A-135 and A-795
-Can be Used With Standard Schedule 40 Threaded Fittings, Couplings and Valves
-Is Produced From Steel With Excellent Properties of Strength and Threadability
-Can be Used in Wet, Dry, Preaction, and Deluge Type Sprinkler Systems
-Offers Lower Freight Costs

Technical Details


Bull Moose Tube


Part Number: 

Various - Please contact Viking SupplyNet customer service for details.

Documents and Resources

Technical Data Sheets