Commercial Concealed Sidewall Sprinkler K5.6 (VK481) - FM Approval
- Model VK481 quick response, concealed, horizontal sidewall sprinkler has received an FM Approval (FM Approved as standard response).
- This standard coverage sprinkler is also cULus Listed for Light and Ordinary Hazard applications.
- Fully concealed behind a flat cover plate, making it an ideal choice for applications with demanding aesthetic requirements.
- The fire protection industry's only UL Listed and FM Approved horizontal sidewall sprinkler with a flat cover plate.
- Well suited for college residence halls and dormitories where water savings of standard sprinkler spacing is often preferred over extended coverage sprinklers.
- Flat, low-profile cover plate makes it difficult to hang anything from the sprinkler, reducing the potential for accidental sprinkler discharge.
- Small takeout dimension of two inches (50mm), allowing it to fit in a standard 2x4 stud wall.
- Available in 165°F (74°C) and 205°F (96°C) temperature ratings, with cover plates offered in a standard white finish and nearly unlimited variety of custom colors.