Revit® File Library
Below is a list of all Revit files currently available for Viking valves and systems. More files will be added in the future, so be sure to check back soon.
All Revit Files in a Zipped Directory
Check Valves
1. Model J-1 Alarm Check Valve
2. Model E-1 Easy Riser Check Valve
3. Model F-1 Easy Riser Check Valve
4. Model K-1 and Model L-1 Check Valves
5. Model M-2 Check Valve
Check Valve Trim
6. Model J-1 Alarm Check Valve Vertical Trim
7. Model E-1 Easy Riser Check Valve Trim
8. Model F-1 Easy Riser Check Valve Trim
9. Model K-1 and L-1 Easy Riser Check Valve Trim
Deluge Valves
10. 2" Model E-1 Deluge Valve (Angle Style)
11. 3", 4", and 6" Model E-1 Deluge Valve (Angle Style)
12. 2"-6" Model E-2 (Halar Coated) Deluge Valve (Angle Style)
13. Model E-3 Deluge Valve (Angle Style)
14. Model E-4 Deluge Valve (Angle Style)
15. 1-1/2" and 2" Model F-1 Deluge Valve (Straight Through)
16. 1-1/2" and 2" Model F-2 (Halar Coated) Deluge Valve (Straight Through)
17. 2-1/2"-8" Model F-1 Deluge Valve (Straight Through)
18. 2-1/2"-8" Model F-2 (Halar Coated) Deluge Valve (Straight Through)
Deluge Valve Trim
19. 2", 3", 4", and 6" Model E-1 Deluge Valve Trim (Angle Style)
20. 2", 3", 4", and 6" Model E-1 (Stainless Steel) Deluge Valve Trim (Angle Style)
21. Model E-3 Deluge Valve Trim (Angle Style)
22. 1-1/2" and 2" Model F-1 Deluge Valve Vertical Trim (Straight Through)
23. 1-1/2" and 2" Model F-1 Deluge Valve (Stainless Steel) Vertical Trim (Straight Through)
24. 2-1/2" and 3" Model F-1 Deluge Valve Vertical Trim (Straight Through)
25. 2-1/2" and 3" Model F-1 Deluge Valve (Stainless Steel) Vertical Trim (Straight Through)
26. 4" Model F-1 Deluge Valve Vertical Trim (Straight Through)
27. 4" Model F-1 Deluge Valve (Stainless Steel) Vertical Trim (Straight Through)
28. 6" Model F-1 Deluge Valve Vertical Trim (Straight Through)
29. 6" Model F-1 Deluge Valve (Stainless Steel) Vertical Trim (Straight Through)
30. 8" Model F-1 Deluge Valve Vertical Trim (Straight Through)
31. 8" Model F-1 Deluge Valve (Stainless Steel) Vertical Trim (Straight Through)
Deluge Release Trim
32. Electric Release Trim
33. Pneumatic Release Trim
34. Model H-1 Pneumatic Actuator
35. Solenoid Valve
Preaction Release Trim
Flow Control Valves
38. 2" Model H-1 Flow Control Valve (Angle Style)
39. 3", 4", and 6" Model H-1 Flow Control Valve (Angle Style)
40. 2", 3", 4", and 6" Model H-2 (Halar Coated) Flow Control Valve (Angle Style)
41. Model H-3 Flow Control Valve (Angle Style)
42. Model H-4 (Halar Coated) Flow Control Valve (Angle Style)
43. 1-1/2" and 2" Model J-1 Flow Control Valve (Straight Through)
44. 1-1/2" and 2" Model J-2 (Halar Coated) Flow Control Valve (Straight Through)
45. 2-1/2"-8" Model J-1 Flow Control Valve (Straight Through)
46. 2-1/2"-8" Model J-2 (Halar Coated) Flow Control Valve (Straight Through)
Dry Valve and Trim
Model G-4000 Dry Valve
49. Model G-4000 Dry Valve
50. Model G-4000 Drain ManifoldModel G-4000 Dry Valve and Drain Manifold in a Zipped Directory
Viking Riser Manifolds