Dry Horizontal Sidewall Sprinkler (K5.6)
Viking Standard Response Dry Horizontal Sidewall Sprinklers are thermosensitive spray sprinklers suitable for use in areas subject to freezing. The sprinklers are designed for dry systems and preaction systems where it is necessary to prevent water or condensation from entering the supply nipple before sprinkler operation. They may also be installed in spaces subject to freezing and supplied from a wet system in an adjacent heated area. Dry Sprinkler Order Form
VK156, VK162, VK152
Technical Details
K Factor:
5.6,
81 metric
Manufacturer:
Viking
Page:
F_073091
Part Number:
07857U,
07860U,
07856U,
07859U,
07858U,
07861U
VK Number:
VK156 (photo),
VK162,
VK152
Additional Information:
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Max Pressure:
175 psi (12 bar)
Response Type:
Standard
Occupancy Type:
Light Hazard
Thread Size:
1" NPT (25 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings