Viking Special Systems
With the new VK-1230 clean agent system, Viking has extended its leading portfolio of innovative fire protection systems to include waterless suppression technology. The VK-1230 system, which is cULus Listed and FM Approved, is designed to protect even the most sensitive environments, including hospitals, server rooms, data centers, security command areas, telecommunications equipment, museums, libraries, and other properties where the potential for water damage is a concern. Using 3M® Corporation’s revolutionary Novec™ 1230 extinguishing agent, the VK-1230 system from Viking provides effective, highly specialized protection while leaving valuable electronics and other critical assets unaffected.
The following resources include additional information on the VK-1230 system, and other innovative solutions in Viking's Special Systems line:
Clean Agent Systems:
VK-1230 Clean Agent System Flyer (89 KB PDF)
VK-200 Clean Agent System Flyer (62 KB PDF)
Detection Systems:
Minimax® UniVario Industrial Detectors Flyer (93 KB PDF)
Minimax® Helios Aspirating Smoke Detector Flyer (73 KB PDF)
To request printed copies of Viking Special Systems literature please visit www.vikingliterature.com
Product Information:
Viking Special Systems
In order to view some information, you will need to download Adobe Reader.