Bookmark and Share

VK544, VK545, VK546 - Standard Response Dry Pendent ELO Sprinklers (K11.2)

VK544, VK545, VK546 - Standard Response Dry Pendent ELO Sprinklers (K11.2)

Viking Standard Response Dry Pendent Extra-Large Orifice (ELO) Sprinklers are thermosensitive spray sprinklers suitable for use in areas subject to freezing. These dry pendent ELO sprinklers are FM Approved for storage and non-storage applications. In certain FM cold storage installations, the dry ELO sprinklers can provide a design advantage with lower overall water demands. In these applications, the dry ELO must be installed on a wet pipe system, per FM data sheet 8-9. In non-storage applications, when used in dry or preaction systems, the sprinklers are designed to prevent water or condensation from entering the drop nipple before the sprinkler operates. Viking Standard Response Dry Pendent ELO Sprinklers are available in various finishes and temperature ratings to meet design requirements. Refer to technical data sheet for design and installation requirements. Dry Sprinkler Order Form

Technical Details

K Factor: 

11.2, 
161 metric

Manufacturer: 

Viking

Page: 

F_040815

Part Number: 

19830, 
19831, 
19835, 
19836, 
19840, 
19841

VK Number: 

VK544, 
VK545, 
VK546

Additional Information: 

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure: 

175 psi (12 bar)

Response Type: 

Standard

Occupancy Type: 

Light Hazard, 
Ordinary Hazard, 
Extra Hazard, 
Storage

Thread Size: 

1-1/4" NPT

Min Spacing: 

Per Standards / Listings

Max Spacing: 

Per Standards / Listings