- Products
- Technical Data
- Viking Sprinklers & Valves
- Related Products - North America
- Related Products - Europe & Asia
- Alarm Devices
- Alarm Pressure Switches
- Backflow Preventors
- CPVC Pipe and Fittings
- Channels & Fittings
- Check Valves
- Control Valves
- Fire Hydrant Equipment
- Flow Devices
- Foam Shut-off Valves
- Grooved Products
- Hose Valves
- Indicator Posts
- Pipe Support
- Pressure Gauges
- Pressure Valves
- Spring Loaded Check Valves
- Sprinkler Accessories
- Sprinkler Drops & Hoses
- Sprinkler T
- Strainers
- Test & Drain Valves
- Trim Valves
- Welded Outlets
- Data Book Updates
- Resources
- Pricing
- Locations
- Our Businesses
- Links
Products - Sprinklers - Sprinkler Accessories
|
Model D-1 Sprinkler Guards and Dry Sprinkler Guards
Part Numbers
10325, 08954
Technical Data Sheets
Drawings
Approval Certificates
|
|
Sprinkler Water Shields and Guards
Part Numbers
05446A, 05866A, 06509A, 06682A, 06467B, 06656B, 06471A
Approval Certificates
|
|
Sprinkler Wrenches and Cabinets
Part Numbers
10896W/B, 07398W, 13577W/B, 13655W/B, 13635W/B, 14031, 14047W/B, 13619, 13623W/B, 12144W/B, 07297W/B, 07565W/B, 05118CW/B, 11663W/B, 10285W/B, 12143W/B, 08336W/B, 10366W/B, 10551W/B, 10729, 05812B, 01724A, 01725A, 01731A, 03985A, 13196W/B |
|
Model E-1, E-2, F-1, G-1 and Standard Sprinkler Escutcheons
Part Numbers
01960A, 09488, 01015A, 02960A, 07526, 05464A, 09596, 01961B, 01016A, 11123, 06419A, 07902, 06420A, 11038, 11625, 06911A, 06912A, 05459A, 07529, 10920, 11049, 06408B, 06599B, 07527, 06409B, 06600B, 10921, 11623, 12620, 13220, 13219, 14315, 14955
Drawings
Approval Certificates
|
|
Cocoon Sprinklers
Part Numbers
12121--K, 12285--K, 12120--K, 12295--K, 09530--K, 10050--K, 12119--K, 09787--K, 12357--K, 12166--K, 12224--K, 06662--K, 12282--K
Technical Data Sheets
|
|
Mirage Concealed Cover Installer Tool
Part Numbers
14412, 14867
Technical Data Sheets
|
Additional Products
- Blow-Off Plugs for Model E Spray Nozzles (89 KB PDF)