- Products
- Technical Data
- Viking Sprinklers & Valves
- Related Products - North America
- Related Products - Europe & Asia
- Alarm Devices
- Alarm Pressure Switches
- Backflow Preventors
- CPVC Pipe and Fittings
- Channels & Fittings
- Check Valves
- Control Valves
- Fire Hydrant Equipment
- Flow Devices
- Foam Shut-off Valves
- Grooved Products
- Hose Valves
- Indicator Posts
- Pipe Support
- Pressure Gauges
- Pressure Valves
- Spring Loaded Check Valves
- Sprinkler Accessories
- Sprinkler Drops & Hoses
- Sprinkler T
- Strainers
- Test & Drain Valves
- Trim Valves
- Welded Outlets
- Data Book Updates
- Resources
- Pricing
- Locations
- Our Businesses
- Links
Products - Valves - Deluge & Flow Control
|
Model E-1 2" (DN50) Angle Style Deluge Valve
Part Numbers
05852C, 10203, 10251, 10693, 10860, 10639
Technical Data Sheets
|
|
Model H-1 2" (DN50) Flow Control Valve
Part Numbers
05856C, 10261, 10276
Technical Data Sheets
Approval Certificates
|
|
Model E-1 3", 4", 6" (DN80, DN100, and DN150) Angle Style Deluge Valves
Part Numbers
05456C, 05912C, 05906C, 05909C, 05835C, 05839C, 05456C, 07136, 08626, 08629, 08631, 09539, 09540 |
|
Model H-1 3", 4", and 6" (DN80, DN100, and DN150) Flow Control Valve
Part Numbers
08627, 08630, 08632, 09037, 09386, 11658, 11811, 05458C, 05458C, 05837C, 05841C, 05908C, 05911C, 05914C
Drawings
Approval Certificates
|
|
Model F-1 1-1/2 inch and 2 inch (DN40 and DN50) Straight Through Deluge Valves
Part Numbers
12125, 12126, 12682, 12057, 12059, 12686
Technical Data Sheets
Drawings
Approval Certificates
|
|
VFR-400 Multi-Hazard Release Control Panel
Technical Data Sheets
Approval Certificates
|
|
Flow Control Valve Model J-1 1-1/2" and 2" (DN40 and DN50)
Part Numbers
12129, 12130, 12684, 12061, 12063, 12688
Technical Data Sheets
Drawings
Approval Certificates
|
|
Model F-1 2-1/2", 3", 4", 6", 8" (DN50, DN80, DN100, DN150, DN200) Straight Through Deluge Valves
Part Numbers
11018, 11513, 11524, 11910, 11952, 11953, 11954, 11955, 11956, 11958, 11964, 11965, 11991, 11995, 11999, 12014, 12018, 12022, 12026, 12030, 12401, 12403, 12640, 12729
Approval Certificates
|
|
Flow Control Valve Model J-1 2-1/2" - 8" (DN65 - DN200)
Part Numbers
11019, 11516, 11527, 11912, 11967, 11968, 11969, 11970, 11971, 11973, 11974, 11975, 11981, 11993, 11997, 12001, 12016, 12020, 12024, 12028, 12031, 12405, 12407, 12642, 12731
Technical Data Sheets
Drawings
Approval Certificates
|
|
Model F-2 2-1/2", 3", 4", 6", 8" (DN50, DN80, DN100, DN150, DN200) Halar-Coated Straight Through Deluge Valves
Part Numbers
11514Q/B, 11960Q/B, 11959Q/B, 11966Q/B, 11525Q/B, 11911Q/B, 11962Q/B, 11963Q/B, 11961Q/B, 11118Q/B, 11992Q/B, 11996Q/B, 12000Q/B, 11937, 11710, 11940, 11717, 11074, 11160, 11076, 11161, 11112, 11938-1, 12404Q/B, 12402Q/B, 12730Q/B
Technical Data Sheets
Approval Certificates
|
Additional Products
- Model E-3 1-1/2" (DN40) Angle Style Deluge Valve (203 KB PDF)
- Model H-3 1-1/2" (DN40) Flow Control Valve (160 KB PDF)
- Model E-4 Halar Coated 1-1/2" (DN40) Angle Style Deluge Valve (209 KB PDF)
- Model H-4 1-1/2" (DN40) Halar Coated Flow Control Valve (170 KB PDF)
- Model E-2 Halar Coated 2 - 6" (DN50 - DN150) Angle Style Deluge Valves (704 KB PDF)
- Model H-2 2", 3", 4", and 6" (DN50, DN80, DN100, and DN150) Halar Coated Flow Control Valve (380 KB PDF)
- Model F-2 1-1/2" and 2" (DN40 and DN50) Halar Coated Straight Through Deluge Valves (324 KB PDF)
- Flow Control Valve Model J-2 Halar Coated 1-1/2" and 2" (DN40 and DN50) (124 KB PDF)
- Flow Control Valve Model J-2 Halar Coated 2-1/2" - 8" (DN65 - DN200) (358 KB PDF)