- Products
- Technical Data
- Viking Sprinklers & Valves
- Related Products - North America
- Related Products - Europe & Asia
- Alarm Devices
- Alarm Pressure Switches
- Backflow Preventors
- CPVC Pipe and Fittings
- Channels & Fittings
- Check Valves
- Control Valves
- Fire Hydrant Equipment
- Flow Devices
- Foam Shut-off Valves
- Grooved Products
- Hose Valves
- Indicator Posts
- Pipe Support
- Pressure Gauges
- Pressure Valves
- Spring Loaded Check Valves
- Sprinkler Accessories
- Sprinkler Drops & Hoses
- Sprinkler T
- Strainers
- Test & Drain Valves
- Trim Valves
- Welded Outlets
- Data Book Updates
- Resources
- Pricing
- Locations
- Our Businesses
- Links
Products - Valves - Check Valves
|
D-1 & G-1 Swing Check Valve
Part Numbers
05497C, 08536, 08539, 08543, 08547, 08538, 08542, 08546
Approval Certificates
|
|
Spring loaded in-line check valve 1-1/2 & 2 inch Model K-1 & L-1
Part Numbers
10659, 10667, 11054, 11059
Technical Data Sheets
Drawings
Approval Certificates
|
|
Easy Riser Swing Check Valve (E-1 & F-1)
Part Numbers
07929, 08505, 08506, 08507, 08508, 08509, 08510, 08511, 08512, 08512, 08513, 08515, 08516, 08796, 08797, 08835, 08836, 09039, 09385, 12355, 12356, 12648, 12649, 12650, 12651, 12652, 14023
Approval Certificates
|
|
4" Model M-2 Check Valve |
|
Swing Check Valve (Kennedy)
Part Numbers
706-0400, 706-0600, 706-0800, 126A-0250, 126A-0300, 126A-0400, 126A-0600, 126A-0800, 126A-1000, 126A-1200
Technical Data Sheets
|
|
Wafer Check Valve (Nibco)
Part Numbers
KW900W-0300, KW900W-0400, KW900W-0600, KW900W-0800, KW900W-1000, KW900W-1200
Technical Data Sheets
|
|
Wafer Check Valve, Model 90 (United Brass)
Part Numbers
U90-0400, U90-0600, U90-0800
Technical Data Sheets
|
CPVC Check Valve (Spears)
Part Numbers
S1520-10FSRSCO, S1520-12FSRSCO, S1520-15FSRSCO
Technical Data Sheets
|
Additional Products
- Model F-2 Swing Check Valve (88 KB PDF)
- Wafer Check Valve, Model 90WBD (United Brass) (802 KB PDF)
- Automatic Drip Check (Model D) and Automatic Ball Drip Valve Model (B-1) (32 KB PDF)