- Products
- Technical Data
- Viking Sprinklers & Valves
- Related Products - North America
- Related Products - Europe & Asia
- Alarm Devices
- Alarm Pressure Switches
- Backflow Preventors
- CPVC Pipe and Fittings
- Channels & Fittings
- Check Valves
- Control Valves
- Fire Hydrant Equipment
- Flow Devices
- Foam Shut-off Valves
- Grooved Products
- Hose Valves
- Indicator Posts
- Pipe Support
- Pressure Gauges
- Pressure Valves
- Spring Loaded Check Valves
- Sprinkler Accessories
- Sprinkler Drops & Hoses
- Sprinkler T
- Strainers
- Test & Drain Valves
- Trim Valves
- Welded Outlets
- Data Book Updates
- Resources
- Pricing
- Locations
- Our Businesses
- Links
Products - Valves - Bronze Valves
|
Brass Ball Valve, Series WBV (Watts)
Part Numbers
WBV-25, WBV-50, WBV-75, WBV-0100, WBV-0125, WBV-0150, WBV-0200, WBV-0250, WBV-0300
Technical Data Sheets
|
|
Brass Ball Valve, Series FBV (Watts)
Part Numbers
FBV3-25, FBV3-50, FBV3-75, FBV3-0100, FBV3-0125, FBV3-0150, FBV3-0200
Technical Data Sheets
|
|
Bronze Silent Check Valve, Series 600 (Watts)
Part Numbers
12WILC, 1WILC, 114WILC, 112WILC, 2WILC, 600-75
Technical Data Sheets
|
|
Angle Valve, Model 126S (United Brass)
Part Numbers
126S-25
Technical Data Sheets
|
|
Globe Valve, Model 125SUL (United Brass)
Part Numbers
125SUL-50, 125SUL-75, 125SUL-0100, 125SUL-0125, 125SUL-0150, 125SUL-0200
Technical Data Sheets
|
|
Angle Valve, Model 126SUL (United Brass)
Part Numbers
126SUL-50, 126SUL-75, 126SUL-0100, 126SUL-0125, 126SUL-0150, 126SUL-0200
Technical Data Sheets
|
|
TrimFit Bronze Globe Valve (FPPI)
Part Numbers
06-804
Technical Data Sheets
|
|
Swing Check Valve, Model 99S (United Brass)
Part Numbers
99S-25, 99S-50, 99S-75, 99S-0100, 99S-0125, 99S-0150, 99S-0200, 06613A
Technical Data Sheets
|
|
Swing Check Valve, Model 210S (United Brass)
Part Numbers
210S-0100, 210S-0125, 210S-0150, 210S-0200
Technical Data Sheets
|
|
250 lb. WWP Bronze Ring Check Valve (Nibco)
Part Numbers
T480-50, T480-75, T480-0100, T480-0125, T480-0150, T480-0200
Technical Data Sheets
|
|
300 lb. WWP Bronze Ball Valve (Nibco)
Part Numbers
KT585-7OUL-25, KT585-7OUL-50, KT585-7OUL-75, KT585-7OUL-100
Technical Data Sheets
|
Additional Products
- Bronze Ball Valve (Nibco) (51 KB PDF)
- Bronze Check Valve, Class 125 (Nibco) (42 KB PDF)
- Bronze Check Valve, Class 150 (Nibco) (53 KB PDF)
- Ductile Handwheel (United Brass) (46 KB PDF)
- Gauge Test Valve, Model 76 (United Brass) (68 KB PDF)
- Globe Valve, Model 125S (United Brass) (93 KB PDF)
- Grooved Check Valve, Model 67 (United Brass) (131 KB PDF)
- Handwheel (United Brass) (59 KB PDF)
- Inspector's Test and Relief Valve, Model 132 (United Brass) (75 KB PDF)
- Lever Handle Petcock, Model 971 (United Brass) (35 KB PDF)
- Swing Check Valve, Model 210 (United Brass) (765 KB PDF)
- Threaded Check Valve, Model 68 (United Brass) (86 KB PDF)