- Products
- Technical Data
- Viking Sprinklers & Valves
- Related Products - North America
- Related Products - Europe & Asia
- Alarm Devices
- Alarm Pressure Switches
- Backflow Preventors
- CPVC Pipe and Fittings
- Channels & Fittings
- Check Valves
- Control Valves
- Fire Hydrant Equipment
- Flow Devices
- Foam Shut-off Valves
- Grooved Products
- Hose Valves
- Indicator Posts
- Pipe Support
- Pressure Gauges
- Pressure Valves
- Spring Loaded Check Valves
- Sprinkler Accessories
- Sprinkler Drops & Hoses
- Sprinkler T
- Strainers
- Test & Drain Valves
- Trim Valves
- Welded Outlets
- Data Book Updates
- Resources
- Pricing
- Locations
- Our Businesses
- Links
Products - Trim / Systems - Dry Pipe
|
Model D-2 Accelerator Trim
Part Numbers
09730, 09441, 09446, 07628, 07627, 08464, 08491, 10158, 08395
Technical Data Sheets
Drawings
|
|
Model D-2 Accelerator
Part Numbers
09881
Technical Data Sheets
Drawings
Approval Certificates
|
|
Model E-1 Accelerator
Part Numbers
08116, 08055, 08061, 09391, 08264
Drawings
Approval Certificates
|
|
Model B-1 Anti-Flood Device
Part Numbers
08061
Approval Certificates
|
|
Model B-2 Anti-Flood Device (VdS Only) |
|
Model F Dry Valve Trim
Part Numbers
10158, 08395, 09441, 09446, 07628, 07627, 08464, 08491, 08264
Drawings
|
|
HP Dry System (Section 1)
Part Numbers
10902, 10904, 10906, 10908, 10910, 10903, 10905, 10907, 10909, 10911
Technical Data Sheets
Drawings
|
|
Dry Pipe Sprinkler System
Technical Data Sheets
|
|
Model F-1 Dry Valve Euro Conventional Trim
Part Numbers
10158_L 08395_L 08395_L
Drawings
|
|
Model E Accelerator Euro Trim |
|
Dehydrator
Part Numbers
01285A
Technical Data Sheets
|
Additional Products
- Air Supplies for Dry Systems (383 KB PDF)
- Model D-2 Air Pressure Maintenance Device (65 KB PDF)
- Replacement Furnas Switch Assembly for Model E-1 Compressor (77 KB PDF)
- Model F-1 Maintenance Air Compressor (81 KB PDF)
- Model B-1/B-2 Float Check Valve Assembly (79 KB PDF)