- Products
- Technical Data
- Viking Sprinklers & Valves
- Related Products - North America
- Related Products - Europe & Asia
- Alarm Devices
- Alarm Pressure Switches
- Backflow Preventors
- CPVC Pipe and Fittings
- Channels & Fittings
- Check Valves
- Control Valves
- Fire Hydrant Equipment
- Flow Devices
- Foam Bladder Tanks
- Foam Concentrates
- Foam Shut-off Valves
- Grooved Products
- Hose Racks & Equipment
- Indicator Posts
- Pipe Support
- Pressure Gauges
- Pressure Valves
- Spring Loaded Check Valves
- Sprinkler Accessories
- Sprinkler Drops & Hoses
- Sprinkler T
- Strainers
- Test & Drain Valves
- Trim Valves
- Welded Outlets
- Data Book Updates
- Obsolete Technical Data
- Resources
- Pricing
- Locations
- Our Businesses
- Links
Products - Steel Pipe & Fittings - Grooved Fittings
Fireloop, Male Thread Ends w/ 4" Movement
Fireloop, Grooved Ends w/ 4" Movement (Metraflex)
11-1/4° Elbows
Concentric Reducer
Concentric Reducer
Concentric Reducer/THD
Grooved Cap
Gruvlok Sock-It Fittings
Gruvlok Sock-It Fittings
Gruvlok Sock-It Fittings
Gruvlok Sock-It Fittings
Reducer Threaded
Reducer Threaded
Standard 45° Elbow
22-1/2° Elbows
45° Elbows
90° Drain Elbow with One Outlet
Cap - Includes Galvanized
Caps
Concentric Reducer
Concentric Reducer
Drain Elbows
E-1 90° Elbows
Fire-Rite 90° Elbow and Tee - Includes Galvanized
Groove X Thread Reducing 90° Elbow
Short Pattern 90° Elbow
Standard 45° Elbow
Standard 90° Elbow
Grooved 90° Elbow