- Products
- Technical Data
- Viking Sprinklers & Valves
- Related Products - North America
- Related Products - Europe & Asia
- Alarm Devices
- Alarm Pressure Switches
- Backflow Preventors
- CPVC Pipe and Fittings
- Channels & Fittings
- Check Valves
- Control Valves
- Fire Hydrant Equipment
- Flow Devices
- Foam Shut-off Valves
- Grooved Products
- Hose Valves
- Indicator Posts
- Pipe Support
- Pressure Gauges
- Pressure Valves
- Spring Loaded Check Valves
- Sprinkler Accessories
- Sprinkler Drops & Hoses
- Sprinkler T
- Strainers
- Test & Drain Valves
- Trim Valves
- Welded Outlets
- Data Book Updates
- Resources
- Pricing
- Locations
- Our Businesses
- Links
Products - Piping Products - Hangers & Supports
|
CPVC Double Offset Hanger - Fig. 29 (Tolco)Manufacturer: Tolco
Part Numbers
29-0100, 29-75
Technical Data Sheets
|
|
Standard Clevis Hanger (Tolco)
Part Numbers
1-0125 to 1-1000, 1G-0100 to 1G-0800, 1HDG-0100 to 1HDG-0800
Technical Data Sheets
|
|
Fast Clamp (Tolco)
Part Numbers
1000-01500125, 1000-01500100, 1000EG-01500100, 1000-0125, 1000-01250100, 1000-01000125, 1000-0100, 1000-02000125, 1000EG-02000100, 1000EG-02500100, 1000EG-03000100, 1000EG-04000100, 1000-05000100, 1000EG-06000100
Technical Data Sheets
|
|
Fig. 75 Swivel Attachment (Tolco)Manufacturer: Tolco
Part Numbers
75-37
Technical Data Sheets
|
|
Sway Brace Attachment (Tolco)
Part Numbers
1001-02500100 to 1001-08000125, 1001EG-02500100 to 1001EG-08000125, 2001-08000125
Technical Data Sheets
|
|
U Hanger (Tolco)
Part Numbers
120-01000400 to 120-06001200
Technical Data Sheets
|
|
Pipe Strap (Tolco)
Part Numbers
20-0150, 20EG-0150, 20-0125, 20EG-0125, 20S-0100, 20-0100, 20EG-0100, 20EG-50, 20S-0150, 20S-0125, 20-0250, 20-0200, 20EG-0200, 20-0300, 20-0400, 20-0600
Technical Data Sheets
|
|
Trimline Adjustable Band Hanger (Tolco)
Part Numbers
200-0150, 200-0125, 200-0100, 200-50, 200-0250, 200-0200, 200-0300, 200-75, 200-0400, 200-0600, 200-0800
Technical Data Sheets
|
|
Sway Brace Attachment (Tolco)
Part Numbers
2002-02500150, 2002-02500200, 2002-03000150, 2002-03000200, 2002-04000150, 2002-04000200, 2002-06000150, 2002-06000200, 2002-08
Technical Data Sheets
|
|
Heavy Duty Band Hanger for Trapeze (Tolco)
Part Numbers
200S-0100, 200S-0150, 200S-0125, 200S-0200, 200H-0200, 200H-0250, 200H-0300, 200H-0400
Technical Data Sheets
|
|
Single Fastener Hanger (Tolco)
Part Numbers
22-0150, 22-0125, 22-0100, 22-0200, 22-75
Technical Data Sheets
|
|
Double Fastener Hanger (Tolco)
Part Numbers
23-0150, 23-0125, 23-0100, 23-0200, 23-75
Technical Data Sheets
|
|
Double Fastener - Side Mount (Tolco)
Part Numbers
24-0150, 24-0125, 24-0100, 24-0200, 24-75
Technical Data Sheets
|
|
Surge Restrainer (Tolco)
Part Numbers
25-0100
Technical Data Sheets
|
|
Stand Off Hanger/Restrainer (Tolco)
Part Numbers
28-0100, 28-0150, 28-0125, 28-0200, 28-75
Technical Data Sheets
|
|
Split Ring Extension Hanger (Tolco)
Part Numbers
302EG-0150, 302-0150, 302EG-0125, 302-0125, 302EG-0100, 302-0100, 301-50, 302EG-50, 302-50, 302EG-0250, 302-0250, 302-0200, 302EG-0200, 302EG-0300, 302-0300, 302EG-75, 302-75
Technical Data Sheets
|
|
Adjustable Pipe Support (Tolco)
Part Numbers
312-0250, 312EG-0250, 312-0200, 312-0300, 312EG-0300, 312-0400, 312EG-0400, 312-0600, 312EG-0600, 312-0800, 312EG-0800, 317HDG-0250, 317HDG-0300, 317HDG-0400, 317HDG-0600, 317CA-0600, 317HDG-0800, 317CA-0800
Technical Data Sheets
|
|
Pipe Clamp (Tolco)
Part Numbers
4-50 to 4-1000, 4A-0400 TO 4A-0800, 4AEG-0400 TO 4AEG-0800, 4EG-0200 TO 4EG-0300
Technical Data Sheets
|
|
Longitudinal Sway Brace Attachment (Tolco)
Part Numbers
4L-0250, 4L-0300, 4L-0400, 4L-0600
Technical Data Sheets
|
|
Side Beam Bracket NFPA (Tolco)
Part Numbers
51-50, 51-37, 51-3750, 51-62
Technical Data Sheets
|
|
Threaded Side Beam Bracket (Tolco)
Part Numbers
58EG38, 58-37
Technical Data Sheets
|
|
Riser Clamp (Tolco)
Part Numbers
6-0150, 6-0125, 6-0100, 6-50, 6-1000, 6-1200, 6-0250, 6-0200, 6-0300, 6-0400, 6-0500, 6-0600, 6-0800
Technical Data Sheets
|
|
Reversible C-Type Beam Clamps 3/4" and 1-1/4" Throat Openings (Tolco)
Part Numbers
65G-50, 66G-50, 65-50, 66-50, 65G-37, 66G-37, 65-37, 66-37, 66HDG-37, 65G-62, 65-62
Technical Data Sheets
|
|
Beam Clamp Retaining Strap (Tolco)
Part Numbers
69-501000, 69-501200, 69-500600, 69-371000, 69-371200, 69-370600, 69-370700
Technical Data Sheets
|
|
Retrofit Capable Beam Clamp Retaining Strap (Tolco)
Part Numbers
69R-501000, 69R-501200, 69R-501800, 69R-500600, 69R-500800, 69R-371000, 69R-371200, 69R-371400, 69R-371600, 69R-370400, 69R-370600, 69R-370800, 69R-370900
Technical Data Sheets
|
|
Steel Rod Coupling (Tolco)
Part Numbers
70SEG-50, 70EG-37, 70SEG-37
Technical Data Sheets
|
|
Adjustable Sway Brace (Tolco)
Part Numbers
800-1-4, 800-1-5, 800-1-1, 800-1-2, 800-1-3EG, 800-1-3, 800-1-2EG, 800-2-3, 800-2-4
Technical Data Sheets
|
|
Bar Joist Sway Brace Attachment (Tolco)
Part Numbers
825A, 825, 825G
Technical Data Sheets
|
|
Longitudinal Sway Brace Attachment (Tolco)
Part Numbers
907-0100, 907-01250100, 907EG-0125, 907-0125, 907EG-0100
Technical Data Sheets
|
|
Threadless Swivel Sway Brace Attachment (Tolco)
Part Numbers
909-0125, 909-0100, 909EG-0100
Technical Data Sheets
|
|
Swivel Sway Brace Fitting (Tolco)
Part Numbers
910-0125, 910EG-0125, 910-0100, 910EG-0100
Technical Data Sheets
|
|
Copper Clevis Hanger (Tolco)
Part Numbers
81-50, 98R
Technical Data Sheets
|
|
Universal Swivel Sway Brace Attachment (Tolco)
Part Numbers
980, 980EG
Technical Data Sheets
|
Stand-off 2-hole Strap CPVC hanger (Erico)Manufacturer: Erico
Part Numbers
S012A, S016A, S020A, S024A, S032A
Technical Data Sheets
|
Additional Products
- A-12 Channel (Tolco) (149 KB PDF)
- Adjustable Band Hanger (Tolco) (30 KB PDF)
- Adjustable Copper Tubing Ring Hanger (Tolco) (33 KB PDF)
- Adjustable Swivel Ring (Anvil Star) (259 KB PDF)
- Beam Clamp Plate and Anchor (Tolco) (39 KB PDF)
- Beam Clamp with Bolt and Nut (Tolco) (48 KB PDF)
- Heavy Pipe Clamp (Tolco) (46 KB PDF)
- Pipe Clamp Assembly (Tolco) (138 KB PDF)
- Side Beam Bracket (Tolco) (39 KB PDF)
- Steel C Clamp with Locknut (Tolco) (39 KB PDF)
- Steel Spot Concrete Insert (Tolco) (50 KB PDF)
- Sway Brace Multi-Fastener Adapter (Tolco) (44 KB PDF)
- Universal C-Type Clamp - Standard Throat (Anvil Star) (314 KB PDF)
- Universal C-Type Clamp - Wide Throat (Anvil Star) (320 KB PDF)
- Wrap Around U-Hanger Clamp (Tolco) (71 KB PDF)