- Products
- Technical Data
- Viking Sprinklers & Valves
- Related Products - North America
- Related Products - Europe & Asia
- Alarm Devices
- Alarm Pressure Switches
- Backflow Preventors
- CPVC Pipe and Fittings
- Channels & Fittings
- Check Valves
- Control Valves
- Fire Hydrant Equipment
- Flow Devices
- Foam Shut-off Valves
- Grooved Products
- Hose Valves
- Indicator Posts
- Pipe Support
- Pressure Gauges
- Pressure Valves
- Spring Loaded Check Valves
- Sprinkler Accessories
- Sprinkler Drops & Hoses
- Sprinkler T
- Strainers
- Test & Drain Valves
- Trim Valves
- Welded Outlets
- Data Book Updates
- Resources
- Pricing
- Locations
- Our Businesses
- Links
Products - Piping Products - Cast Iron Threaded Fittings
Threaded Fittings (Ward Manufacturing)
Part Numbers
11212WUBT, 1121WUBT, 11234WUBT, 11412WUBT, 1141WUBT, 11434WUBT, 21212WUBT, 2121WUBT, 21234WUBT, 212WUBT, 21WUBT, 234WUBT
Technical Data Sheets
|
|
90° Elbow - Cast Iron (AnvilStar)
Part Numbers
112ICIL, 114ICIL, 1ICIL, 212ICIL, 2ICIL
Technical Data Sheets
|
|
45° Elbow - Cast Iron (AnvilStar)
Part Numbers
112ICI45L, 114ICI45L, 1ICI45L, 2ICI45L
Technical Data Sheets
|
|
Reducing 90° Elbow - Cast Iron (AnvilStar)
Part Numbers
112114ICIRL, 11212ICIRL, 1121ICIRL, 11234ICIRL, 112ICIRL, 1141ICIRL, 11412ICIRL, 11434ICIRL, 134ICIRL, 212ICIRL to 2112ICIRL
Technical Data Sheets
|
|
Straight Tee - Cast Iron (AnvilStar)
Part Numbers
1ICIT, 114ICIT, 112ICIT, 2ICIT, 212ICIT, 1134ICIRT, 1341ICIRT, 114134ICIRT, 112112ICIRT - 1121114ICIRT, 21142ICIRT - 22112ICIRT
Technical Data Sheets
|
|
Bull Head Tee - Cast Iron (AnvilStar)
Part Numbers
11112ICIRT, 11114ICIRT, 1121122ICIRT, 1121142ICIRT, 1141112ICIRT, 114114112ICIRT, 1141142ICIRT
Technical Data Sheets
|
|
Reducing Tee - Cast Iron (AnvilStar)
Part Numbers
1112ICIRT, 1121ICIRT, 114112ICIRT - 1141141ICIRT, 1121112ICIRT - 112112114ICIRT, 212ICIRT - 22212ICIRT
Technical Data Sheets
|
|
Cross - Cast Iron (AnvilStar)
Part Numbers
1121ICICROSS, 112ICICROSS, 1141ICICROSS, 114ICICROSS, 1ICICROSS, 21ICICROSS, 2ICICROSS
Technical Data Sheets
|
|
Plug - Cast Iron (AnvilStar)
Part Numbers
112ICIPLUG, 114ICIPLUG, 12ICIPLUG, 1ICIPLUG, 2ICIPLUG, 34ICIPLUG
Technical Data Sheets
|