- Products
- Technical Data
- Viking Sprinklers & Valves
- Related Products - North America
- Related Products - Europe & Asia
- Alarm Devices
- Alarm Pressure Switches
- Backflow Preventors
- CPVC Pipe and Fittings
- Channels & Fittings
- Check Valves
- Control Valves
- Fire Hydrant Equipment
- Flow Devices
- Foam Shut-off Valves
- Grooved Products
- Hose Valves
- Indicator Posts
- Pipe Support
- Pressure Gauges
- Pressure Valves
- Spring Loaded Check Valves
- Sprinkler Accessories
- Sprinkler Drops & Hoses
- Sprinkler T
- Strainers
- Test & Drain Valves
- Trim Valves
- Welded Outlets
- Data Book Updates
- Resources
- Pricing
- Locations
- Our Businesses
- Links
Products - Riser Manifolds & Assemblies
|
EasyPac Commercial Riser Assemblies 1-1/4" - 6" (DN32 - DN150)
Part Numbers
14840, 14841, 14905, 14842, 14843, 14849, 14899, 14848, 14846, 14852, 14855, 14858, 14861, 14871, 14872, 14875, 14876, 14935, 14850, 14853, 14856, 14859, 14862, 14873, 14874, 14877, 14878, 14847, 14851, 14854, 14857, 14860, 14863
Technical Data Sheets
|
|
EasyPac Residential Riser Assemblies 1-1/4" - 2" (DN32 - DN50)
Part Numbers
14840, 14841, 14905, 14842, 14843, 14849, 14844, 14845, 14846, 14871, 14872, 14875, 14876, 14850, 14873, 14874, 14877, 14878, 14900, 14901
Technical Data Sheets
|
|
Residential RiserPACK (AGF)
Part Numbers
Model 8000/8011 (sizes 1" - 2") - Model 8011 includes pressure relief valve
Technical Data Sheets
|
|
Commercial RiserPACK (AGF)
Part Numbers
Model 8000/8011 (sizes 1-1/4" - 2") - Model 8011 includes pressure relief valve
Technical Data Sheets
|