Technical Data - Viking Products - Check Valves


search
Models D-1 & G-1 Swing Check Valve
April 13, 2012 803a-d
Part Number: 05497C, 08536, 08539, 08543, 08547, 08538, 08542, 08546
Datasheets(PDF) Drawings(DWG) Approval Certificates(PDF) Revit® Files(ZIP)
Revit® is a registered trademark of Autodesk, Inc.
back to top
Spring Loaded In-Line Check Valve 1-1/2" & 2" (Models K-1 & L-1)
October 12, 2006 804a-d
Part Number: 10659, 10667, 11054, 11059
Datasheets(PDF) Drawings(DWG) Approval Certificates(PDF) Revit® Files(ZIP)
  • UL (28 KB PDF)
  • CE (78 KB PDF)
  • FM (117 KB PDF)
Revit® is a registered trademark of Autodesk, Inc.
back to top
Swing Check Valve (Model F-2) - VdS Approved
December 4, 2009 805a-d
Part Number: 13017, 13018, 13020, 13021, 13023, 13024, 13025, 13027, 13029
Datasheets(PDF) Drawings(DWG) Approval Certificates(PDF)
  • VdS (219 KB PDF)
back to top
Models E-1 & F-1 EasyRiser® Swing Check Valve
May 9, 2013 815a-g
Part Number: 07929, 08505, 08506, 08507, 08508, 08509, 08510, 08511, 08512, 08512, 08513, 08515, 08516, 08796, 08797, 08835, 08836, 09039, 09385, 12355, 12356, 12648, 12649, 12650, 12651, 12652, 14023, 07236, 07237, 13776, 13777
Datasheets(PDF) Drawings(DWG) Approval Certificates(PDF) Revit® Files(ZIP)
Revit® is a registered trademark of Autodesk, Inc.
back to top
Model M-2 Check Valve 4"
October 15, 2009 820a-c
Part Number: 12337
Datasheets(PDF) Drawings(DWG) Approval Certificates(PDF) Revit® Files(ZIP)
Revit® is a registered trademark of Autodesk, Inc.
back to top
Automatic Drip Check (Model D) and Automatic Ball Drip Valve Model (B-1)
February 21, 2013 829a-b
Part Number: 04292B, 10730, 10731, 10732, 10733
Datasheets(PDF) Drawings(DWG)
back to top