- Products
- Technical Data
- Viking Sprinklers & Valves
- Related Products - North America
- Related Products - Europe & Asia
- Alarm Devices
- Alarm Pressure Switches
- Backflow Preventors
- CPVC Pipe and Fittings
- Channels & Fittings
- Check Valves
- Control Valves
- Fire Hydrant Equipment
- Flow Devices
- Foam Shut-off Valves
- Grooved Products
- Hose Valves
- Indicator Posts
- Pipe Support
- Pressure Gauges
- Pressure Valves
- Spring Loaded Check Valves
- Sprinkler Accessories
- Sprinkler Drops & Hoses
- Sprinkler T
- Strainers
- Test & Drain Valves
- Trim Valves
- Welded Outlets
- Data Book Updates
- Resources
- Pricing
- Locations
- Our Businesses
- Links
Technical Data - Viking Sprinklers & Valves - Wet Systems
|
Wet Pipe Sprinkler System
March 2, 2007 20 a-e |
| Datasheets(PDF) | Drawings(DWG) |
|---|---|
|
|
Model J-1 Alarm Check Valve
November 30, 2007 26 a-g
Part Number: 08235, 09108, 09109, 09111, 12388, 09535, 09536, 09877, 12389, 08236, 08237, 08238, 08239, 08240, 08241, 08242, 08243, 08244, 08245, 08246, 08633, 08634, 08635, 08636, 08637, 08638, 08639, 08640, 08763, 08765, 08767, 08769, 08764, 08766, 08768, 08770, 09116, 09117, 09536, 09110, 09118, 09874, 09405, 09119
|
| Datasheets(PDF) | Drawings(DWG) | Approval Certificates(PDF) |
|---|---|---|
|
Model J-1 Alarm Check Valve Vertical Trim
February 9, 2007 27 a-c
Part Number: 08633, 08634, 08635, 08636, 08637, 08638, 08639, 08640, 08235, 08236, 08237, 08238, 08239, 08240, 08241, 08242, 08243, 08244, 08245, 08246, 08765, 08767, 08769
|
| Datasheets(PDF) | Drawings(DWG) |
|---|---|
|
|
|
Model J-1 FM Approved Alarm Check Valve Vertical European Trim
January 7, 2008 27 a-c_Euro
Part Number: 08633-L, 08634-L, 08635-L, 08636-L, 11428-L, 11429-L, 11430-L, 11431-L
|
| Datasheets(PDF) | Drawings(DWG) |
|---|---|
|
|
Model J-1 Alarm Check Valve Horizontal Trim
February 9, 2007 28 a-c
Part Number: 08763, 08765, 08767, 08769, 08764, 08766, 08768, 08770, 08235, 08236, 08237, 08238, 08239, 08240, 08241, 08242, 08243, 08244, 08245, 08246
|
| Datasheets(PDF) | Drawings(DWG) |
|---|---|
|
|
|
EasyPac Floor Control Riser Assemblies 1-1/4" - 2-1/2" (DN32 - DN60)
April 4, 2008 32a-e
Part Number: 14840, 14841, 14905, 14842, 14843, 14849, 14899, 14848, 14846, 14852, 14871, 14872, 14875, 14876, 14935, 14850, 14853, 14873, 14874, 14877, 14878, 14847, 14851, 14854
|
| Datasheets(PDF) | Drawings(DWG) |
|---|---|
|
|
EasyPac Residential Riser Assemblies 1-1/4" - 2" (DN32 - DN50)
April 4, 2008 31a-e
Part Number: 14840, 14841, 14905, 14842, 14843, 14849, 14844, 14845, 14846, 14871, 14872, 14875, 14876, 14850, 14873, 14874, 14877, 14878, 14900, 14901
|
| Datasheets(PDF) | Drawings(DWG) |
|---|---|
|
|
EasyPac Commercial Riser Assemblies 1-1/4" - 6" (DN32 - DN150)
April 4, 2008 30a-g
Part Number: 14840, 14841, 14905, 14842, 14843, 14849, 14899, 14848, 14846, 14852, 14855, 14858, 14861, 14871, 14872, 14875, 14876, 14935, 14850, 14853, 14856, 14859, 14862, 14873, 14874, 14877, 14878, 14847, 14851, 14854, 14857, 14860, 14863
|
| Datasheets(PDF) | Drawings(DWG) |
|---|---|
|
|
Auxilliary Valve Clapper Setting Tool for Model E and F-1/G-1 Alarm Check Valves (Obsolete)
May 11, 1998
Part Number: 02039B
|
| Datasheets(PDF) |
|---|
|
|
Model C-1 Retard Chamber
September 28, 2006 38 a-b
Part Number: 05904B
|
| Datasheets(PDF) | Drawings(DWG) | Approval Certificates(PDF) |
|---|---|---|
|
|