- Products
- Technical Data
- Viking Products
- Related Products - North America
- Related Products - Europe & Asia
- Alarm Devices
- Alarm Pressure Switches
- Backflow Preventors
- CPVC Pipe and Fittings
- Channels & Fittings
- Check Valves
- Control Valves
- Dry and Wet Risers
- Fire Hydrant Equipment
- Flow Devices
- Foam Bladder Tanks
- Foam Concentrates
- Foam Shut-off Valves
- Grooved Products
- Hose Racks & Equipment
- Indicator Posts
- Pipe Support
- Pressure Gauges
- Pressure Valves
- Spring Loaded Check Valves
- Sprinkler Accessories
- Sprinkler Drops & Hoses
- Sprinkler T
- Strainers
- Test & Drain Valves
- Trim Valves
- Welded Outlets
- Data Book Updates
- Obsolete Technical Data
- Revit File Library
- Resources
- Pricing
- Locations
- Viking SupplyNet
- Links
Technical Data - Viking Products - Wet Systems - EasyPac Riser Assemblies
|
EasyPac Commercial Riser Assemblies 1-1/4" - 8" (DN32 - DN200)
September 18, 2009 30a-f
Part Number: 14847, 14848, 14850, 14851, 14852, 14853, 14854, 14855, 14856, 14857, 14858, 14859, 14860, 14861, 14862, 14863, 14871, 14872, 14873, 14874, 14875, 14876, 14877, 14878, 14899, 14935, 15248, 15249, 15250, 15251, 15252, 15253, 15254, 15255, 15256, 15257, 15258, 15259, 15260, 15264, 15265, 15266
|
| Datasheets(PDF) | Drawings(DWG) | Approval Certificates(PDF) | Revit® Files(ZIP) |
|---|---|---|---|
|
Revit® is a registered trademark of Autodesk, Inc.
|
|
EasyPac Residential Riser Assemblies 1" - 2" (DN25 - DN50)
September 18, 2009 31a-f
Part Number: 14840, 14841, 14842, 14843, 14844, 14845, 14846, 14849, 14900, 14901, 14905, 15226, 15227, 15228, 15229, 15230, 15231, 15232, 15233, 15234, 15235, 15236, 15237, 15238, 15239, 15240, 15241, 15242, 15243, 15244, 15245, 15246, 15247
|
| Datasheets(PDF) | Drawings(DWG) | Approval Certificates(PDF) |
|---|---|---|
|
|
EasyPac Floor Control Riser Assemblies 1-1/4" - 8" (DN32 - DN200)
September 18, 2009 32a-f
Part Number: 15261, 15262, 15263, 15267, 15268, 15269, 15270, 15271, 15272, 15273, 15274, 15275, 15276, 15277, 15278, 15279, 15280, 15281, 15282, 15283, 15284, 15285, 15286, 15287, 15288, 15289, 15290, 15291, 15292, 15293, 15294, 15295, 15296, 15297, 15298, 15299, 15300, 15301, 15302, 15303, 15304, 15305
|
| Datasheets(PDF) | Drawings(DWG) | Approval Certificates(PDF) |
|---|---|---|
|