Technical Data - Viking Products - Sprinklers - Residential


search
Residential Sprinkler Installation Guide
January 13, 2012 RES1-17
Datasheets(PDF)
back to top
VK488 - Residential Concealed Fusible Element Pendent Sprinkler (K3.0)
May 14, 2013 157a-e
Part Number: 18325, 13504, 13642, 13623, 13619, 15394
VK Number: VK488
Datasheets(PDF) Drawings(DWG) Approval Certificates(PDF)
back to top
VK486 - Residential Horizontal Sidewall Sprinkler (K4.0)
June 12, 2013 156u-z
Part Number: 17315
VK Number: VK486
Datasheets(PDF) Drawings(DWG)
back to top
VK468-D - Residential Domed Concealed Pendent Sprinkler (K4.9)
June 12, 2013 150u-z
Part Number: 13637A-X, Cover Plate: 12207
VK Number: VK468-D
Datasheets(PDF) Drawings(DWG) Approval Certificates(PDF)
back to top
VK4860 - Residential Horizontal Sidewall Lead Free Sprinkler (K4.0)
August 14, 2013 156a-e
Part Number: 18089
VK Number: VK4860
Datasheets(PDF) Drawings(DWG)
back to top
VK4660 - Residential Pendent Lead Free Sprinkler (K5.2)
March 7, 2013 148a-g
Part Number: 16875
VK Number: VK4660
Datasheets(PDF) Drawings(DWG)
back to top
VK466-D - Residential Domed Concealed Pendent Sprinkler (K5.2)
June 12, 2013 141r-w
Part Number: 13781A-X, Cover Plate: 12207
VK Number: VK466-D
Datasheets(PDF) Drawings(DWG) Approval Certificates(PDF)
back to top
VK470 - Residential Pendent Sprinkler (K3.0)
June 12, 2013 153g-j
Part Number: 17147
VK Number: VK470
Datasheets(PDF) Drawings(DWG) Approval Certificates(PDF)
back to top
VK458-D - Residential Domed Concealed Pendent Sprinkler (K7.4)
June 12, 2013 142u-z
Part Number: 13230ABX, 12207
VK Number: VK458-D
Datasheets(PDF) Drawings(DWG) Approval Certificates(PDF)
back to top
VK430 - Residential Pendent Sprinkler (K4.3)
June 12, 2013 141o-t
Part Number: 09530
VK Number: VK430
Datasheets(PDF) Drawings(DWG) Approval Certificates(PDF)
back to top
VK468 - Residential Pendent Sprinkler (K4.9)
June 12, 2013 149m-t
Part Number: 13637
VK Number: VK468
Datasheets(PDF) Drawings(DWG) Approval Certificates(PDF)
back to top
VK466 - Residential Pendent Sprinkler (K5.2)
June 12, 2013 141j-p
Part Number: 13781
VK Number: VK466
Datasheets(PDF) Drawings(DWG) Approval Certificates(PDF)
back to top
VK4700 - Residential Pendent Lead Free Sprinkler (K3.0)
March 7, 2013 154u-x
Part Number: 17492
VK Number: VK4700
Datasheets(PDF) Drawings(DWG) Approval Certificates(PDF)
back to top
VK4570 - Residential Concealed Lead Free Fusible Element Pendent Sprinkler (K4.9)
March 7, 2013 151h-m
Part Number: 16872AC, Cover Plates: 13504, 13642, 15394
VK Number: VK4570
Datasheets(PDF) Drawings(DWG) Approval Certificates(PDF)
  • NSF (27 KB PDF)
back to top
VK4800 - Residential Flat Plate Concealed HSW Lead Free Sprinkler (K4.0)
September 26, 2013 151q-v
Part Number: 16880AC, 16207 (cover plate)
VK Number: VK4800
Datasheets(PDF) Drawings(DWG)
back to top
VK4680 - Residential Pendent Lead Free Sprinkler (K4.9)
March 7, 2013 152h-o
Part Number: 16876
VK Number: VK4680
Datasheets(PDF) Drawings(DWG)
back to top
VK467 - Residential Upright Sprinkler (K4.9)
September 4, 2013 158a-e
Part Number: 19154
VK Number: VK467
Datasheets(PDF) Approval Certificates(PDF)
back to top
Residential Flush Pendent Sprinkler (K3.8) (REPLACEMENT)
October 8, 2004 145a-b
Part Number: 09458, 09390
VK Number: VK420
Datasheets(PDF) Drawings(DWG) Approval Certificates(PDF)
back to top
VK4740 - Residential Concealed Pendent Lead Free Sprinkler (K5.8)
March 7, 2013 149a-e
Part Number: 16878, Cover Plates: 13504, 13642, 15394
VK Number: VK4740
Datasheets(PDF) Drawings(DWG)
back to top
VK484 - Residential HSW Sprinkler (K4.2)
June 12, 2013 144h-m
Part Number: 16240
VK Number: VK484
Datasheets(PDF) Drawings(DWG) Approval Certificates(PDF)
  • NSF (24 KB PDF)
back to top
VK4840 - Residential Horizontal Sidewall Lead Free Sprinkler (K4.2)
March 7, 2013 144o-t
Part Number: 16881
VK Number: VK4840
Datasheets(PDF) Drawings(DWG)
back to top
VK476 - Residential Flush Pendent Sprinkler (K4.9)
August 14, 2013 145h-m
Part Number: 15630 (sprinkler & ceiling ring), 16580 (replacement ceiling ring)
VK Number: VK476
Datasheets(PDF) Drawings(DWG) Approval Certificates(PDF)
back to top
VK472 - Residential Pendent Sprinkler (K5.8)
June 12, 2013 148o-r
Part Number: 16130
VK Number: VK472
Datasheets(PDF) Drawings(DWG)
back to top
VK457 - Residential Concealed Fusible Element Pendent Sprinkler (K4.9)
June 12, 2013 147u-z
Part Number: 14694, Cover Plates: 13504, 13642, 15394
VK Number: VK457
Datasheets(PDF) Drawings(DWG) Approval Certificates(PDF)
back to top
VK474 - Residential Concealed Pendent Sprinkler (K5.8)
June 12, 2013 148h-l
Part Number: 15790AC, Cover Plates: 13504, 13642, 15394
VK Number: VK474
Datasheets(PDF) Drawings(DWG) Approval Certificates(PDF)
back to top
VK458 - Residential Pendent Sprinkler (K7.4)
June 12, 2013 140u-z
Part Number: 13230
VK Number: VK458
Datasheets(PDF) Drawings(DWG) Approval Certificates(PDF)
back to top
VK460 - Residential HSW Sprinkler (K5.8)
June 12, 2013 152a-f
Part Number: 13933
VK Number: VK460
Datasheets(PDF) Drawings(DWG) Approval Certificates(PDF)
back to top
VK480 - Residential Flat Plate Concealed HSW Sprinkler (K4.0)
June 12, 2013 153a-f
Part Number: 16116AC, 16207 (cover plate)
VK Number: VK480
Datasheets(PDF) Drawings(DWG) Approval Certificates(PDF)
back to top