Technical Data - Viking Products - Miscellaneous


search
Microfast QREC Large Orifice Horizontal Sidewall (K8.0)
December 12, 2013 82a-f
Part Number: 13005
Datasheets(PDF) Drawings(DWG) Approval Certificates(PDF)
back to top
Hydraulic Formulas and Tables, Metric Units
April 1, 1982 901-904
Datasheets(PDF)
back to top
Microfast and MicrofastHP QR Fusible Element Pendent Sprinklers (K2.8, 4.2, 5.6 & 8.0)
June 12, 2013 40a-f
Part Number: 13954, 13960, 13961, 13964, 13975, 13959
Datasheets(PDF) Drawings(DWG) Approval Certificates(PDF)
back to top
SR/QR Domed Concealed Pendent Sprinklers (K5.6 & 8.0)
June 28, 2013 41g-m
Part Number: 12979A-X, 12979JN-X, 06666BA-X, 06666BJN-X, 12381
Datasheets(PDF) Drawings(DWG) Approval Certificates(PDF)
back to top
Microfast and MicrofastHP QR Fusible Element Upright and Conventional Sprinklers (K2.8, 4.2, 5.6, & 8.0)
June 11, 2013 51h-k
Part Number: 13952, 13953, 13957, 13958, 13963, 13966, 13976, 13979, 13956, 19392
Datasheets(PDF) Drawings(DWG) Approval Certificates(PDF)
back to top
Micromatic® and MicromaticHP® Standard Response Upright and Conventional Sprinklers (K2.8, 4.2, 5.6, 8.0)
November 10, 2014 11q-v
Part Number: 12986, 12993, 10233, 10174, 10220, 10141, 10169, 10218, 10219, 10191, 10192, 10227, 10172, 10228, 10168, 09993, 09995
Datasheets(PDF) Drawings(DWG) Approval Certificates(PDF)
back to top
Microfast QREC Fusible Element Pendent Sprinklers (K5.6 & 8.0)
May 14, 2010 81h-l
Part Number: 14140 and 13969
Datasheets(PDF) Drawings(DWG) Approval Certificates(PDF)
back to top
Standard Response Concealed Pendent Sprinklers (K5.6 & 8.0)
June 28, 2013 11j-o
Part Number: 12987A-X, 12987JN-X, 10142A-X, 10142JN-X, 12381
Datasheets(PDF) Drawings(DWG) Approval Certificates(PDF)
back to top
Micromatic and MicromaticHP Pendent Sprinklers (K2.8, 4.2, 5.6 & 8.0)
December 12, 2013 11a-j
Part Number: 12987, 10173, 10223, 10142, 10170, 10221, 10222, 10189, 09992, 09994, 18020, 12994, 18269
Datasheets(PDF) Drawings(DWG) Approval Certificates(PDF)
back to top
Water Pressure Gauges and Air Pressure Gauges
September 17, 2013 906a-b
Part Number: VAIRSF, VWATERSF
Datasheets(PDF) Drawings(DWG) Approval Certificates(PDF)
  • FM (99 KB PDF)
  • ULc (37 KB PDF)
  • UL (34 KB PDF)
back to top
QR Concealed Fusible Element Pendent Sprinkler (K8.0)
October 18, 2012 42o-t
Part Number: 13975A-X, 12381
Datasheets(PDF) Drawings(DWG) Approval Certificates(PDF)
back to top
Micromatic and MicromaticHP Horizontal Sidewall Sprinklers (K2.8, 4.2 & 5.6)
December 12, 2013 14e-k
Part Number: 10224, 10171, 09849, 09126, 09997, 12995
Datasheets(PDF) Drawings(DWG) Approval Certificates(PDF)
back to top
Micromatic Vertical Sidewall Sprinkler (K4.2 & 5.6)
May 22, 2013 14a-d
Part Number: 09127, 10186, 10226, 17496, 12996
Datasheets(PDF) Drawings(DWG) Approval Certificates(PDF)
back to top
Technical Bulletin - Coupling Gasket Color Coding
August 10, 2012
Datasheets(PDF)
back to top
Micromatic® and MicromaticHP® Standard Response Upright and Conventional Sprinklers (K2.8, 4.2, 5.6, 8.0)
September 24, 2014 11q-v
Part Number: 12986, 12993, 10233, 10174, 10220, 10141, 10169, 10218, 10219, 10191, 10192, 10227, 10172, 10228, 10168, 09993, 09995
Datasheets(PDF) Drawings(DWG) Approval Certificates(PDF)
back to top
NFPA 25 Maintenance and Service Kits
October 21, 2003 Bulletin NFPA25-1A
Datasheets(PDF)
back to top
Standard Response Fusible Link Upright and Pendent Sprinklers (K4.2, 5.6 & 8.0)
February 10, 2014 18a-f
Part Number: 05557, 05508, 05506, 05514, 05516, 05578, 05576, 05574, 05575, 12973, 12972, 18255, 18256
Datasheets(PDF) Drawings(DWG) Approval Certificates(PDF)
back to top
Microfast and MicrofastHP QR Upright and Conventional Sprinklers (K2.8, 4.2, 5.6 & 8.0)
December 4, 2013 51a-e
Part Number: 12978, 07060, 06766B, 06665B, 06764B, 06768B, 06717B, 06719B, 06931B, 12281, 12286, 14817, 12980, 18259, 19391
Datasheets(PDF) Drawings(DWG) Approval Certificates(PDF)
back to top
Microfast QR Fusible Element Horizontal Sidewall Sprinklers (K2.8 & 5.6)
April 23, 2010 52u-z
Part Number: 13948, 13962, 13965, 13947
Datasheets(PDF) Drawings(DWG) Approval Certificates(PDF)
back to top
Quick Response Fusible Element Upright and Pendent Sprinklers (K5.6)
April 19, 2013 47a-f
Part Number: 12279, 12275, 17535, 17536
Datasheets(PDF) Drawings(DWG) Approval Certificates(PDF)
back to top
Microfast and MicrofastHP QR Pendent Sprinklers (K2.8, 4.2, 5.6 & 8.0)
December 4, 2013 41a-f
Part Number: 12979, 06666B, 06765B, 06718B, 06720B, 06932B, 12282, 12290, 18021, 12981, 18260
Datasheets(PDF) Drawings(DWG) Approval Certificates(PDF)
back to top