- Products
- Technical Data
- Viking Products
- Related Products - North America
- Related Products - Europe & Asia
- Alarm Devices
- Alarm Pressure Switches
- Backflow Preventors
- CPVC Pipe and Fittings
- Channels & Fittings
- Check Valves
- Control Valves
- Dry and Wet Risers
- Fire Hydrant Equipment
- Flow Devices
- Foam Bladder Tanks
- Foam Concentrates
- Foam Shut-off Valves
- Grooved Products
- Hose Racks & Equipment
- Indicator Posts
- Pipe Support
- Pressure Gauges
- Pressure Valves
- Spring Loaded Check Valves
- Sprinkler Accessories
- Sprinkler Drops & Hoses
- Sprinkler T
- Strainers
- Test & Drain Valves
- Trim Valves
- Welded Outlets
- Data Book Updates
- Obsolete Technical Data
- Revit File Library
- Resources
- Pricing
- Locations
- Viking SupplyNet
- Links
Technical Data - Viking Products - Freezer Storage
|
ESFR Cold Storage System
June 3, 2011 45a-j |
| Datasheets(PDF) | Drawings(DWG) | Approval Certificates(PDF) |
|---|---|---|
|
|
Automatic Pressure Control System - ESFR Cold Storage System
April 17, 2009 47a-d
Part Number: 13289
|
| Datasheets(PDF) | Drawings(DWG) |
|---|---|
|
Easy Riser Check Valve Cold Storage Trim
April 17, 2009 48a-d
Part Number: 14032, 14038, 14039, 14040
|
| Datasheets(PDF) | Drawings(DWG) |
|---|---|
|
Firefighter Eliminator F 50% Propylene Glycol/Water Solution
March 23, 2007 49a-b
Part Number: 12967-55, 12967-250, 12967-BULK
|
| Datasheets(PDF) |
|---|
|
Firefighter Eliminator F Material Safety Data Sheet
August 3, 2007 49e-g
Part Number: 12967-55, 12967-250, 12967-BULK
|
| Datasheets(PDF) |
|---|
|
|
Firefighter Eliminator C 35% Propylene Glycol/Water Solution
March 23, 2007 50a-b
Part Number: 12968-55, 12968-250, 12968-BULK
|
| Datasheets(PDF) |
|---|
|
|
Firefighter Eliminator C Material Safety Data Sheet
August 3, 2007 50e-g
Part Number: 12968-55, 12968-250, 12968-BULK
|
| Datasheets(PDF) |
|---|
|
|
CS-1 Tank and Pump Package - ESFR Cold Storage System
September 28, 2006 51a-j
Part Number: 13050-1, 13050-2, 13050-3, 13050-4, 13050-5, 13050-6, 13051-1, 13051-2, 13051-3, 13051-4, 13051-5
|
| Datasheets(PDF) | Drawings(DWG) |
|---|---|
|
|
Supervisory Pressure Switch - ESFR Cold Storage System
April 17, 2009 52a-e
Part Number: 13057, 13231
|
| Datasheets(PDF) | Drawings(DWG) |
|---|---|
|
|
Automatic Air/Vacuum Vent (Model AV-1) - ESFR Cold Storage System
February 26, 2010 53a-c
Part Number: 13494, 13495
|
| Datasheets(PDF) | Drawings(DWG) |
|---|---|
|
VK510 - ESFR Pendent Sprinkler (K25.2)
March 28, 2013 124a-f
Part Number: 12080, 12200
VK Number: VK510
|
| Datasheets(PDF) | Drawings(DWG) | Approval Certificates(PDF) |
|---|---|---|