Technical Data - Related Products - North America - Wilkins


search
Double Check Valve Assembly Model 350A
May 1, 2005
Part Number: 350ABG-0250, 350ABG-0300, 350ABG-0400, 350ABG-0600, 350ABG-0800, 350AL-0250, 350AL-0300, 350AL-0400, 350AL-0600, 350AL-0800, 350AOSY-0250, 350AOSY-0300, 350AOSY-0400, 350AOSY-0600, 350AOSY-0800, 350AOSY-1000, 350AOSYFG-0250, 350AOSYFG-0300, 350AOSYFG-0400, 350AOSYFG-0600, 350AOSYFG-0800, 350AOSYG-0250, 350AOSYG-0300, 350AOSYG-0400, 350AOSYG-0600, 350AOSYG-0800, 350AOSYPIFG-0400, 350AOSYPIFG-0600, 350AOSYPIG-0400, 350AOSYPIG-0600
Datasheets(PDF)
back to top
Double Check Valve Assembly Model 450
April 1, 2004
Part Number: 450OSYG-0250, 450OSYG-0300
Datasheets(PDF)
back to top
Double Check Valve Assembly Model 450
May 1, 2005
Part Number: 450BG-0400, 450BG-0600, 450BG-0800, 450OSYG-0400, 450OSYG-0600, 450OSYG-0800, 450OSY-1000
Datasheets(PDF)
back to top
Double Check Valve Assembly Model 950XL
June 1, 2003
Part Number: 950LXL-0125, 950LXL-0150, 950LXL-0200, 950XL-0100, 950XL-0125, 950XL-0150, 950XL-0200
Datasheets(PDF)
back to top
Double Check Detector Assembly Model 350ADA
November 1, 2004
Part Number: 350ADABG-0250, 350ADABG-0300, 350ADABG-0400, 350ADABG-0600, 350ADABG-0800, 350ADAGGOSY-0600, 350ADAL-0250, 350ADAL-0300, 350ADAL-0400, 350ADAL-0600, 350ADAL-0800, 350ADAOSY-0250, 350ADAOSY-0300, 350ADAOSY-0400, 350ADAOSY-0600, 350ADAOSY-0800, 350ADAOSY-1000, 350ADAOSYFG-0250, 350ADAOSYFG-0300, 350ADAOSYFG-0400, 350ADAOSYFG-0600, 350ADAOSYFG-0800, 350ADAOSYG-0250, 350ADAOSYG-0300, 350ADAOSYG-0400, 350ADAOSYG-0600, 350ADAOSYG-0800, 350ADAOSYPIFG-0600, 350ADAOSYPIG-0400, 350ADAOSYPIG-0600, 350ADAOSYPIG-0800
Datasheets(PDF)
back to top
Double Check Detector Assembly Model 350DA
May 1, 2005
Part Number: 350DAOSYG, 350DAL, 350DAOSY, 350DAOSYFG, 350DAGGOSY, 350DAOSYPIFG, 350DAOSYPIG
Datasheets(PDF)
back to top
Reduced Pressure Detector Assembly Model 375ADA
May 1, 2005
Part Number: 375ADABG-0250, 375ADABG-0300, 375ADABG-0400, 375ADABG-0600, 375ADABG-0800, 375ADAL-0250, 375ADAL-0300, 375ADAL-0400, 375ADAL-0600, 375ADAL-0800, 375ADAOSY-0250, 375ADAOSY-0300, 375ADAOSY-0400, 375ADAOSY-0600, 375ADAOSY-0800, 375ADAOSY-1000, 375ADAOSYFG-0250, 375ADAOSYFG-0300, 375ADAOSYFG-0400, 375ADAOSYFG-0600, 375ADAOSYFG-0800, 375ADAOSYG-0250, 375ADAOSYG-0300, 375ADAOSYG-0600, 375ADAOSYG-0800
Datasheets(PDF)
back to top
Reduced Pressure Detector Assembly Model 475DA
May 2, 2008
Part Number: 475DABG-0400, 475DABG-0600, 475DABG-0800, 475DAOSYG-0400
Datasheets(PDF)
back to top
Ball Valve Monitor Switch Model BVMS
May 1, 2004
Part Number: BVMSL40-0125, BVMSL40-0150, BVMSL40-0200, BVMSS40-0100, BVMSS40-75
Datasheets(PDF)
back to top
Double Check Detector Assembly Model 450DA
August 1, 2008
Part Number: 450DABG-0400, 450DABG-0600, 450DABG-0800, 450DAOSYG-0600, 450DAOSYG-0800
Datasheets(PDF)
back to top
Clow Resilient Wedge Gate Valve Model 48, OS&Y
September 5, 2008
Part Number: 48OSY-0400, 48OSY-0600, 48OSY-0800, 48OSY-1000, 48OSYFG-0600, 48OSYFG-0800, 48OSYFG-1000, 48OSYG-0400, 48OSYG-0600, 48OSYG-0800, 48OSYG-1000
Datasheets(PDF)
back to top
Reduced Pressure Principle Assembly Model 475
June 12, 2008
Part Number: 475OSY-1000, 475OSYG-0250, 475OSYG-0300, 475OSYG-0400, 475OSYG-0600, 475OSYG-0800
Datasheets(PDF)
back to top
Air Gap Adapter Fitting Model AG
April 1, 2003
Part Number: AG4, AG5, AG6, AG7
Datasheets(PDF)
back to top
Water Thermal Expansion Tank Model XT
October 1, 2005
Part Number: XT-0800
Datasheets(PDF)
back to top
Quick Test Fitting Set, Model QT-SET
June 1, 2002
Part Number: QT-SET
Datasheets(PDF)
back to top
Water Thermal Expansion Tank Model WXTP
April 1, 2005
Part Number: WXTP-18, WXTP-32
Datasheets(PDF)
back to top
Reduced Pressure Principle Assembly Model 375A
May 1, 2005
Part Number: 375ABG-0250, 375ABG-0300, 375ABG-0400, 375ABG-0600, 375ABG-0800, 375AL-0250, 375AL-0300, 375AL-0400, 375AL-0600, 375AL-0800, 375AOSY-0250, 375AOSY-0300, 375AOSY-0400, 375AOSY-0600, 375AOSY-0800, 375AOSY-1000, 375AOSYFG-0250, 375AOSYFG-0300, 375AOSYFG-0400, 375AOSYFG-0600, 375AOSYFG-0800, 375AOSYG-0250, 375AOSYG-0300, 375AOSYG-0400, 375AOSYG-0600, 375AOSYG-0800
Datasheets(PDF)
back to top
Quick Test Fittings
October 1, 2002
Part Number: RK12-QT, RK34-QT
Datasheets(PDF)
back to top
Reduced Pressure Principle Backflow Prevention Assembly Model 975XL
July 1, 2003
Part Number: 975LXL-0125, 975XL-0100, 975XL-0200
Datasheets(PDF)
back to top