- Products
- Technical Data
- Viking Products
- Related Products - North America
- Related Products - Europe & Asia
- Alarm Devices
- Alarm Pressure Switches
- Backflow Preventors
- CPVC Pipe and Fittings
- Channels & Fittings
- Check Valves
- Control Valves
- Dry and Wet Risers
- Fire Hydrant Equipment
- Flow Devices
- Foam Bladder Tanks
- Foam Concentrates
- Foam Shut-off Valves
- Grooved Products
- Hose Racks & Equipment
- Indicator Posts
- Pipe Support
- Pressure Gauges
- Pressure Valves
- Spring Loaded Check Valves
- Sprinkler Accessories
- Sprinkler Drops & Hoses
- Sprinkler T
- Strainers
- Test & Drain Valves
- Trim Valves
- Welded Outlets
- Data Book Updates
- Obsolete Technical Data
- Revit File Library
- Resources
- Pricing
- Locations
- Viking SupplyNet
- Links
Technical Data - Related Products - North America - Guardian

|
Pressure Regulating Valve, Series 5200
February 6, 2006
Part Number: 5260, PR5250
|
| Datasheets(PDF) |
|---|
|
|
Brass Adapters and Snoots, Series 3300
February 6, 2006
Part Number: 3340
|
| Datasheets(PDF) |
|---|
|
|
Projecting Fire Dept Inlet Connections, Series 6100
June 8, 2006
Part Number: 6430
|
| Datasheets(PDF) |
|---|
|
|
Hose Valves, Series 5000
February 6, 2006
Part Number: PR5035
|
| Datasheets(PDF) |
|---|
|
|
Hose Valves, Series 5000
June 8, 2006
Part Number: 5030, 5035DET, 5035PC, 5035PHX, 5035PITT, 5040, 212AHV
|
| Datasheets(PDF) |
|---|
|
|
Nozzles, 3700 Series
June 9, 2006
Part Number: 3478
|
| Datasheets(PDF) |
|---|
|
|
Storz Connections, Series 6600
February 7, 2006
Part Number: 1514430, 6625R
|
| Datasheets(PDF) |
|---|
|
|
Hose Rack Assembly Components, 3200 Series
June 9, 2006
Part Number: 3365
|
| Datasheets(PDF) |
|---|
|
|
Roof Manifold, Series 6900
February 9, 2006
Part Number: 6924
|
| Datasheets(PDF) |
|---|
|
|
Globe Valves, Ball Valves & Caps, 5300-5500 Series
June 9, 2006
Part Number: 212HC, 5709, 5713, 5713DET, 5713PC, 5713PHX, 5713PITT
|
| Datasheets(PDF) |
|---|
|
|
Fire Dept Inlet Connection - Bodies, 6300 Series
June 9, 2006
Part Number: 6405DET, 6405PC, 6405PHX, 6405PITT, 6407PC, 6407T, 6420, FDC
|
| Datasheets(PDF) |
|---|
|
|
Brass Adapters and Snoots, 3300 Series
June 12, 2006
Part Number: 07-420
|
| Datasheets(PDF) |
|---|
|
|
Fire Dept Inlet Connections - Accessories, 6400 Series
June 9, 2006
Part Number: 212HP, 6744
|
| Datasheets(PDF) |
|---|
|
|
Fire Hose, 3400 Series
June 9, 2006
Part Number: 3401CPLD100, 3401CPLD75
|
| Datasheets(PDF) |
|---|
|
|
Gate Valve, 5100 Series
June 8, 2006
Part Number: 5135NST
|
| Datasheets(PDF) |
|---|
|
|
Flush Fire Dept Inlet Connection, 6000 Series
June 8, 2006
Part Number: 6010, 6341RAL, 09-502, 09-650
|
| Datasheets(PDF) |
|---|
|
|
1½" Fire Hose Rack Assemblies, 3000 Series
June 9, 2006
Part Number: 100PINRACK, 75PINRACK
|
| Datasheets(PDF) |
|---|
|