- Products
- Technical Data
- Viking Products
- Related Products - North America
- Related Products - Europe & Asia
- Alarm Devices
- Alarm Pressure Switches
- Backflow Preventors
- CPVC Pipe and Fittings
- Channels & Fittings
- Check Valves
- Control Valves
- Dry and Wet Risers
- Fire Hydrant Equipment
- Flow Devices
- Foam Bladder Tanks
- Foam Concentrates
- Foam Shut-off Valves
- Grooved Products
- Hose Racks & Equipment
- Indicator Posts
- Pipe Support
- Pressure Gauges
- Pressure Valves
- Spring Loaded Check Valves
- Sprinkler Accessories
- Sprinkler Drops & Hoses
- Sprinkler T
- Strainers
- Test & Drain Valves
- Trim Valves
- Welded Outlets
- Data Book Updates
- Obsolete Technical Data
- Revit File Library
- Resources
- Pricing
- Locations
- Viking SupplyNet
- Links
Technical Data - Related Products - North America - AGF

|
RemoteTEST, Model 1200 - Made in USA
March 29, 2008
Part Number: Model 1200 (sizes 1”, 1-1/4”, 1-1/2”, 2”)
|
| Datasheets(PDF) |
|---|
|
|
TESTanDRAIN, Model 1000 - Made in USA
March 1, 2002
Part Number: Model 1000 (sizes 3/4", 1", 1-1/4", 1-1/2", 2"), 10001000375
|
| Datasheets(PDF) |
|---|
|
|
TESTanDRAIN, Model 1011A, Includes Pressure Relief Valve - Made in USA
August 1, 2001
Part Number: Model 1011A (sizes 3/4", 1", 1-1/4", 1-1/2", 2")
|
| Datasheets(PDF) |
|---|
|
|
TESTanDRAIN, Model 1011T, Includes Pressure Relief Valve, Pressure Gauge, & Globe Valve - Made in USA
August 1, 2001
Part Number: Model 1011T (sizes 3/4", 1", 1-1/4", 1-1/2", 2")
|
| Datasheets(PDF) |
|---|
|
|
TESTanDRAIN, Model 2500 - Made in USA
March 29, 2008
Part Number: Model 2500 (sizes 1”, 1-1/4” Thread and 2” Groove)
|
| Datasheets(PDF) |
|---|
|
|
TESTanDRAIN, Model 2511A, Multi-Directional, Includes Pressure Relief Valve - Made in USA
March 29, 2008
Part Number: Model 2511A (sizes 1”, 1-1/4” Thread and 2” Groove)
|
| Datasheets(PDF) |
|---|
|
|
TESTanDRAIN, Model 2511T, Multi-Directional, Includes Pressure Relief Valve, Pressure Gauge and Globe Valve - Made in USA
March 29, 2008
Part Number: Model 2511T (sizes 1”, 1-1/4” Thread and 2” Groove)
|
| Datasheets(PDF) |
|---|
|
|
Residential RiserPACK (AGF) - Made in USA
February 1, 2003
Part Number: Model 8000/8011 Available in 1”, 1-1/4”, 1-1/2”, 2” (Thread) and 1-1/2”, 2” (Groove); Model 8011 includes pressure relief valve
|
| Datasheets(PDF) |
|---|
|
|
Locking Plate Kit
March 29, 2008
Part Number: Available for 3/4”, 1”, 1-1/4”, 1-1/2”, 2” TESTanDRAIN Models 1000 and 2500
|
| Datasheets(PDF) |
|---|
|
|
Model 7500 Pressure Gauge & Model 7600 Globe Valve (AGF)
March 29, 2008
Part Number: Models 7500 and 7600
|
| Datasheets(PDF) |
|---|
|
|
Inspectors Test, Model 3011 - Made in USA
June 1, 2001
Part Number: Model 3011BV - ball valve only; Model 3011SG - ball valve with sight glass; Model 3011A - ball valve with Model 7000 Pressure Relief Valve and drainage pipe; Model 3011ASG - ball valve with sight glass, Model 7000 Pressure Relief Valve and drainage pipe (all available in 1")
|
| Datasheets(PDF) |
|---|
|
|
Commercial RiserPACK (AGF) - Made in USA
February 27, 2006
Part Number: Model 8000/8011 Available in Bronze - 1-1/4”, 1-1/2”, 2” (Thread) and 1-1/2”, 2” (Groove); Available in Schedule 40 Powdercoated Steel - 2-1/2”, 3”, 4”, 6”; Model 8011 includes pressure relief valve
|
| Datasheets(PDF) |
|---|
|
|
Inspectors Test, Model 3011BV, For Dry Systems
March 29, 2008
Part Number: Model 3011BV Available in 1”
|
| Datasheets(PDF) |
|---|
|
|
Pressure Relief Valve, Model 7000 & 7200
September 1, 2006
Part Number: Model 7000 - 1/2” (available at 175, 165, 185, 195, 205, 225, 250 PSI ratings), Model 7200 - 3/4” (available at 175 PSI rating)
|
| Datasheets(PDF) |
|---|
|