- Products
- Technical Data
- Viking Products
- Related Products - North America
- Related Products - Europe & Asia
- Alarm Devices
- Alarm Pressure Switches
- Backflow Preventors
- CPVC Pipe and Fittings
- Channels & Fittings
- Check Valves
- Control Valves
- Dry and Wet Risers
- Fire Hydrant Equipment
- Flow Devices
- Foam Bladder Tanks
- Foam Concentrates
- Foam Shut-off Valves
- Grooved Products
- Hose Racks & Equipment
- Indicator Posts
- Pipe Support
- Pressure Gauges
- Pressure Valves
- Spring Loaded Check Valves
- Sprinkler Accessories
- Sprinkler Drops & Hoses
- Sprinkler T
- Strainers
- Test & Drain Valves
- Trim Valves
- Welded Outlets
- Data Book Updates
- Obsolete Technical Data
- Revit File Library
- Resources
- Pricing
- Locations
- Viking SupplyNet
- Links
Technical Data - Related Products - North America - Kennedy

|
Butterfly Valve - Wafer End and Grooved End
February 3, 2006
Part Number: 01G-0250, 01G-0300, 01G-0400, 01G-0600, 01G-0800, 01W-0250, 01W-0300, 01W-0400, 01W-0600, 01W-0800
|
| Datasheets(PDF) |
|---|
|
|
Swing Check Valve (Kennedy)
February 2, 2006
Part Number: 706-0400, 706-0600, 706-0800, 126A-0250, 126A-0300, 126A-0400, 126A-0600, 126A-0800, 126A-1000, 126A-1200
|
| Datasheets(PDF) |
|---|
|
|
Flanged NRS Gate Valve (Kennedy)
February 3, 2006
Part Number: 8701-0300, 8701-0400, 8701-0600, 8701-0800, 8701-1000, 8701-1200
|
| Datasheets(PDF) |
|---|
|
|
Resilient Wedge Valve, Model KS-FW, OS&Y (Kennedy)
February 2, 2006
Part Number: 8068A-0250, 8068A-0300, 8068A-0400, 8068A-0600, 8068A-0800, 8068A-1000, 8068A-1200
|
| Datasheets(PDF) |
|---|
|
|
Resilient Wedge Valve, Model KS-RW, OS&Y
February 2, 2006
Part Number: 7092ABF-0250, 7092ABF-0300, 7092ABF-0400, 7092ABF-0600, 7092ABF-0800, 7093ABF-0250, 7093ABF-0300, 7093ABF-0400, 7093ABF-0600, 7093ABF-0800
|
| Datasheets(PDF) |
|---|
|
|
Indicator Post
February 2, 2006
Part Number: 2945B, 2945C, 641-13, 641-14
|
| Datasheets(PDF) |
|---|
|
|
Gate Valve MJ (Kennedy)
February 3, 2006
Part Number: 1060400MJACC, 1060600MJACC, 10601000MJACC, 10601200MJACC, 8071-0400, 8071-0600, 8071-0800, 8071-1000
|
| Datasheets(PDF) |
|---|
|
|
Grooved NRS Gate Valve (Kennedy)
February 2, 2006
Part Number: 07592PABF-0300, 07592PABF-0400, 07592PABF-0600, 07592PABF-0800, 07593PABF-0300, 07593PABF-0400, 07593PABF-0600, 07593PABF-0800
|
| Datasheets(PDF) |
|---|
|
|
Resilient Seat Gate Valve with 250 lb. End Flanges (Kennedy)
February 2, 2006
Part Number: 7168-0600, 7168-0800
|
| Datasheets(PDF) |
|---|
|