- Products
- Technical Data
- Viking Products
- Related Products - North America
- Related Products - Europe & Asia
- Alarm Devices
- Alarm Pressure Switches
- Backflow Preventors
- CPVC Pipe and Fittings
- Channels & Fittings
- Check Valves
- Control Valves
- Dry and Wet Risers
- Fire Hydrant Equipment
- Flow Devices
- Foam Bladder Tanks
- Foam Concentrates
- Foam Shut-off Valves
- Grooved Products
- Hose Racks & Equipment
- Indicator Posts
- Pipe Support
- Pressure Gauges
- Pressure Valves
- Spring Loaded Check Valves
- Sprinkler Accessories
- Sprinkler Drops & Hoses
- Sprinkler T
- Strainers
- Test & Drain Valves
- Trim Valves
- Welded Outlets
- Data Book Updates
- Obsolete Technical Data
- Revit File Library
- Resources
- Pricing
- Locations
- Viking SupplyNet
- Links
Technical Data - Related Products - North America - Nibco

|
Bronze Ball Valve
March 24, 2001
Part Number: T595Y66-0150, T595Y66-0200
|
| Datasheets(PDF) |
|---|
|
|
300 lb. WWP Bronze Ball Valve (Nibco)
August 1, 2003
Part Number: KT585-7OUL-25, KT585-7OUL-50, KT585-7OUL-75, KT585-7OUL-100
|
| Datasheets(PDF) |
|---|
|
|
Bronze Check Valve, Class 125
June 21, 2005
Part Number: 10026, 03945A
|
| Datasheets(PDF) |
|---|
|
|
Bronze Check Valve, Class 150
June 1, 2003
Part Number: T433Y-75, T433Y-0250
|
| Datasheets(PDF) |
|---|
|
|
250 lb. WWP Bronze Ring Check Valve (Nibco)
August 1, 2003
Part Number: T480-50, T480-75, T480-0100, T480-0125, T480-0150, T480-0200
|
| Datasheets(PDF) |
|---|
|
|
Brastic CPVC sprinkler head adapter
September 7, 2010
Part Number: V5003SBT
|
| Datasheets(PDF) |
|---|
|
|
CPVC Fittings - Standard - Tee
January 5, 2009
Part Number: Figure 5011, 5011-R
|
| Datasheets(PDF) |
|---|
|
|
CPVC Fittings - Standard - Elbows
January 5, 2009
Part Number: Figure 5006, 5007, 5007, R
|
| Datasheets(PDF) |
|---|
|
|
CPVC Fittings - Threaded - Adapters, Sprinkler Head Adapters
January 5, 2009
Part Number: Figure 5003-BI, 5003-2-BI, 5003-S-BI, 5003-2-S-BI, 5004-BI
|
| Datasheets(PDF) |
|---|
|
|
CPVC Fittings - Threaded - Tee (w/ metal thread insert)
January 5, 2009
Part Number: Figure 5011-3-3-S-BI, 5012-S-BI, 5012R-S-BI, 5014R-S-BI
|
| Datasheets(PDF) |
|---|
|
|
Wafer Check Valve (Nibco)
March 5, 2004
Part Number: KW900W-0300, KW900W-0400, KW900W-0600, KW900W-0800, KW900W-1000, KW900W-1200
|
| Datasheets(PDF) |
|---|
|
|
250 lb. WWP Butterfly Valve
August 3, 2003
Part Number: LD3510-4-0800, LD3510-4-1000, WD3510-4-0600, WD3510-4-1000, WD3510-8-0300, WD3510-8-0400, WD3510-8-0600, WD3510-8-0800, WD3510-8-1000, LD3510-8-0250, LD3510-8-0300, LD3510-8-0400, LD3510-8-0600, LD3510-8-0800, LD3510-8-1000
|
| Datasheets(PDF) |
|---|
|
|
300 lb. WWP Butterfly Valve
August 3, 2003
Part Number: GD1765N-8-1000, GD4765N-8-0250, 3DBFVGTS, 4DBFVGTS, 6DBFVGTS, 8DBFVGTS, 12DBFVGTS
|
| Datasheets(PDF) |
|---|
|
|
300 lb. WWP Bronze Ball Valve
March 4, 2005
Part Number: KG505W-8-0200, KG505W-8-0250, KT505W-8-0100, KT505W-8-0125, KT505W-8-0150, KT505W-8-0200
|
| Datasheets(PDF) |
|---|
|
|
CPVC Fittings - Standard - Bushings, Grooved Coupling Adapters (G x S)
January 5, 2009
Part Number: Figure 5001-G, 5018
|
| Datasheets(PDF) |
|---|
|
|
Dauber
September 23, 2010
Part Number: V5093-S, V5093-L
|
| Datasheets(PDF) |
|---|
|
|
Roller
September 23, 2010
Part Number: V5097
|
| Datasheets(PDF) |
|---|
|
|
Brush
September 23, 2010
Part Number: V5096
|
| Datasheets(PDF) |
|---|
|
|
Bronze Angle Valves (Nibco)
February 2, 2006
Part Number: 05951S
|
| Datasheets(PDF) |
|---|
|
|
600 lb. WWP Bronze Ball Valve (Nibco)
August 1, 2003
Part Number: T585-7OLL-50
|
| Datasheets(PDF) |
|---|
|
|
400 lb. WWP Bronze Ball Valve (Nibco)
August 1, 2003
Part Number: T580-7OUL-0200
|
| Datasheets(PDF) |
|---|
|
|
300 lb. WWP Bronze Ball Valve (Nibco)
March 4, 2005
Part Number: KG505-8-0200
|
| Datasheets(PDF) |
|---|
|
|
Bronze Check Valves (Nibco)
February 2, 2006
Part Number: 10027
|
| Datasheets(PDF) |
|---|
|
|
Bronze Ball Valve (Nibco)
February 6, 2006
Part Number: G595Y66-0200
|
| Datasheets(PDF) |
|---|
|
|
175 lb. WWP Bronze Hose Gate Valve (Nibco)
August 1, 2003
Part Number: T-103-HC
|
| Datasheets(PDF) |
|---|
|
|
175 lb. WWP Iron Body Gate Valve (Nibco)
August 1, 2003
Part Number: F609RW-0600
|
| Datasheets(PDF) |
|---|
|
|
CPVC Fittings - Threaded - Cross, Elbow (w/ metal thread insert)
January 5, 2009
Part Number: Figure 5035-3-S-BI-S, 5035-3-S-BI-L, 5007-3-S-BI
|
| Datasheets(PDF) |
|---|
|
|
CPVC Fittings - Standard - Caps, Couplings, Crosses
January 5, 2009
Part Number: Figure 5017, 5001, 5001-R, 5035, 5035-R
|
| Datasheets(PDF) |
|---|
|
|
Solvent Cement
January 5, 2009
Part Number: V5097P, V5097Q
|
| Datasheets(PDF) |
|---|
|
|
CPVC Fittings - Standard - Flanges
January 5, 2009
Part Number: Figure 5019-H, 5051-A, 5051-2-A, 5051-H
|
| Datasheets(PDF) |
|---|
|
|
CPVC Fittings - Threaded - Test Plug, Brass End Connector (for Union)
January 5, 2009
Part Number: Figure 450-005, TCBR-3
|
| Datasheets(PDF) |
|---|
|
|
CPVC Fittings - Standard - Unions (EPDM)
January 5, 2009
Part Number: Figure 5033-E
|
| Datasheets(PDF) |
|---|
|