- Products
- Technical Data
- Viking Products
- Related Products - North America
- Related Products - Europe & Asia
- Alarm Devices
- Alarm Pressure Switches
- Backflow Preventors
- CPVC Pipe and Fittings
- Channels & Fittings
- Check Valves
- Control Valves
- Dry and Wet Risers
- Fire Hydrant Equipment
- Flow Devices
- Foam Bladder Tanks
- Foam Concentrates
- Foam Shut-off Valves
- Grooved Products
- Hose Racks & Equipment
- Indicator Posts
- Pipe Support
- Pressure Gauges
- Pressure Valves
- Spring Loaded Check Valves
- Sprinkler Accessories
- Sprinkler Drops & Hoses
- Sprinkler T
- Strainers
- Test & Drain Valves
- Trim Valves
- Welded Outlets
- Data Book Updates
- Obsolete Technical Data
- Revit File Library
- Resources
- Pricing
- Locations
- Viking SupplyNet
- Links
Technical Data - Related Products - North America - United Brass

|
Angle Valve, Model 126S
February 6, 2006
Part Number: 126S-25
|
| Datasheets(PDF) |
|---|
|
|
Angle Valve, Model 126SUL
February 3, 2006
Part Number: 126SUL-50, 126SUL-75, 126SUL-0100, 126SUL-0125, 126SUL-0150, 126SUL-0200
|
| Datasheets(PDF) |
|---|
|
|
OS&Y Gate Valve, Model 18
February 4, 2006
Part Number: 18-0100, 18-0125, 18-0150, 18-0200
|
| Datasheets(PDF) |
|---|
|
|
Grooved Check Valve, Model 67
February 6, 2006
Part Number: 67-0400
|
| Datasheets(PDF) |
|---|
|
|
Swing Check Valve, Model 99S
February 3, 2006
Part Number: 99S-25, 99S-50, 99S-75, 99S-0100, 99S-0125, 99S-0150, 99S-0200, 06613A
|
| Datasheets(PDF) |
|---|
|
|
Wafer Check Valve, Model 90
February 4, 2006
Part Number: U90-0400, U90-0600, U90-0800
|
| Datasheets(PDF) |
|---|
|
|
Swing Check Valve, Model 210
February 6, 2006
Part Number: U210-50
|
| Datasheets(PDF) |
|---|
|
|
Swing Check Valve, Model 210S
February 4, 2006
Part Number: 210S-0100, 210S-0125, 210S-0150, 210S-0200
|
| Datasheets(PDF) |
|---|
|
|
Wafer Check Valve, Model 90WBD
February 6, 2006
Part Number: 90WBD-0400
|
| Datasheets(PDF) |
|---|
|
|
Strainer with Mesh
February 4, 2006
Part Number: 114BYS, 14BYS, 34BYS
|
| Datasheets(PDF) |
|---|
|
|
Threaded Check Valve, Model 68
February 4, 2006
Part Number: 68-0400, 68TX-0400
|
| Datasheets(PDF) |
|---|
|
|
Globe Valve, Model 125S
February 6, 2006
Part Number: 125S-25
|
| Datasheets(PDF) |
|---|
|
|
Globe Valve, Model 125SUL
February 3, 2006
Part Number: 125SUL-50, 125SUL-75, 125SUL-0100, 125SUL-0125, 125SUL-0150, 125SUL-0200
|
| Datasheets(PDF) |
|---|
|
|
Gauge Test Valve, Model 76V
February 6, 2006
Part Number: 76V-25 (03952A)
|
| Datasheets(PDF) |
|---|
|
|
Handwheel
June 7, 1990
Part Number: 65AK-75, 65AK-0100
|
| Datasheets(PDF) |
|---|
|
|
Ductile Handwheel
November 24, 2003
Part Number: 125AK-0200
|
| Datasheets(PDF) |
|---|
|
|
Lever Handle Petcock, Model 971
February 6, 2006
Part Number: 971-25
|
| Datasheets(PDF) |
|---|
|
|
Inspector's Test and Relief Valve, Model 132
February 6, 2006
Part Number: 132
|
| Datasheets(PDF) |
|---|
|