New Products


Viking's commitment is to provide innovative, cutting-edge products that enable better, more cost-effective fire protection solutions. Please visit here often to learn more about Viking's latest product advancements.


Mirage® Cleanroom Cover Plate Assembly


click image to enlarge
  • Attractive cover gasket provides acceptable seal for cleanroom and clean zone requirements.
  • VK462 Mirage® sprinkler retains QR listing when cleanroom cover plate is installed.
  • Cover plate available in 165°F temperature rating.
  • Also listed for use with Viking’s Mirage® concealed sprinkler for MRI rooms (non-ferrous sprinkler).

Technical Data Sheet (266 KB PDF)
 


Model G-4000P Preaction Systems


click image to enlarge
  • Built around Viking's innovative G-4000P deluge valve.
  • Offered fully pre-assembled, including G-4000P deluge valve and complete preaction trim components assembled to the valve (water supply control valve and switches also included).
  • Available in single interlock (electric release) and double interlock (electric/pneumatic release) configurations as well as Viking's exclusive SureFire® fail safe preaction system.
  • G-4000P deluge valve includes an internal check valve, thus eliminating the need (and cost) for a check valve in the system riser.
  • Smaller profile and lighter weight for ease of installation.
  • cULus listed and FM approved.
  • Available in 4" size only.
  • Note: The new G-4000P preaction systems are a new addition to Viking's line of preaction systems. There is no change to Viking's current Model F preaction offering.

Product Flyer (238 KB PDF)
Technical Data Sheet - Single Interlock (2 MB PDF)
Technical Data Sheet - Double Interlock (2 MB PDF)
Technical Data Sheet - SureFire® (2 MB PDF)


VK592 CMSA Storage Sprinkler

click image to enlarge
  • cULus Listed, FM Approved, VdS Approved
  • Protects class I-IV commodities and cartoned unexpanded plastics without the use of in-rack sprinklers.
  • Lower overall water demand than other ESFR and CMSA sprinklers in many storage arrangements.
  • Smaller K factor (compared to competitive CMSA products) allows the VK592 to flow significantly less water given similar operating pressures.
  • More flexible installation criteria for obstructions compared to ESFR sprinklers. UL Listing allows VK592 to be installed only 4 in (100 mm) from most common types of bar joists.
  • Approved for up to 12 ft (3,7 m) spacing between sprinklers on a branch line providing greater design and installation flexibility.
  • UL Listed for concrete tee construction, which is prohibited for ESFR sprinklers.
  • Also UL Listed and FM Approved for warehouses with aisles as narrow as 4 ft (1,2 m).

Product Flyer (228 KB PDF)
Technical Data Sheet (816 KB PDF)


Model G-4000 Dry Valve

click image to enlarge
  • cULus Listed and FM Approved
  • Easy to install with simplified trim, reduced weight, and a compact size.
  • Includes an innovative external reset feature.
  • Available in four-inch size.
  • Offered fully assembled with complete, factory-installed trim components. 

Product Flyer (656 KB PDF)
Technical Data Sheet (2 MB PDF)


Square Concealed Cover Plate

click image to enlarge
  • Offers an aesthetically-pleasing option to compliment certain architectural ceiling treatments, such as suspended tile ceilings, square coffering, tray ceilings, beamed ceilings, square recessed lighting, and pocketed ceilings.
  • cULus listed for use with Viking’s Mirage® commercial concealed pendent sprinklers and Freedom® residential concealed sprinklers.
  • Available in nine standard finishes and a nearly unlimited variety of custom colors. 

Technical Data Sheet (445 KB PDF)
 


Mirage® Adjustable Concealed Sprinkler Assembly

click image to enlarge
  • Available in 2.8 (40), 4.2 (61) and 5.6 (81) K factors
  • cULus listed
  • Prepackaged with the concealed sprinkler permanently attached to an adjustable drop nipple.
  • One inch (DN20) drop nipple adjustment combined with 1/2 in (13 mm) cover plate adjustment, gives a total of 1-1/2 in (38 mm) vertical adjustment.

Technical Data Sheet (883 KB PDF)


E-1 Escutcheon Installation Tool

click image to enlarge
  • Allows for easy installation of escutcheon outer ring from the floor without a ladder.
  • Attaches to the end of a length of one inch (DN25) CPVC pipe.
  • Can be adjusted to match the amount the sprinkler is recessed above the ceiling.
  • Compliments the concealed cover plate installation tool.

Technical Data Sheet (296 KB PDF)


VK457 - Freedom® Residential Flat Plate Concealed Pendent Sprinkler

click image to enlarge
  • Industry leading flows and pressures.
  • cULus listed for flat and sloped ceilings.
  • 165°F (74°C) sprinkler temperature rating
  • Two cover plate options - 2-3/4 in (70 mm) and 3-5/16 in (84 mm) diameter.
  • Nine STANDARD cover plate finishes.
  • UL listed, custom finish process allows Viking to apply virtually any paint from any manufacturer to cover plates. Viking is the only manufacturer to offer a UL listed custom color match process with this level of flexibility.
  • Special installation tool allows for cover plates to be installed from the floor, without using a ladder.
  • Exclusive "leave behind" cabinet wrench also allows protective caps to be removed from the floor.

Technical Data Sheet (717 KB PDF)


VK501 - Dry ESFR Pendent Sprinkler

click image to enlarge
  • A “first of its kind” product that combines a dry sprinkler with ESFR suppression technology.
  • May eliminate the need for a pre-action system (and in-rack sprinklers) in certain cold storage applications.
  • cULus listed for use in wet systems only.
  • Listed to protect same commodities and storage arrangements as Viking's standard K14 ESFR pendent.
  • 14.0 (202) K Factor
  • Available in single length - 36 in (0,9 m)
  • 165 F (74 C) temperature rating
  • Available with either 2 in (50 mm) grooved or 1-1/2 in (40 mm) threaded connection
  • Patent-pending
  • Includes two insulating boot assemblies which decrease the potential for air leakage through ceiling penetrations.

Product Flyer (1002 KB PDF)
Technical Data Sheet (1 MB PDF)

In order to view some information, you will need to download Adobe Reader.