Bookmark and Share

VK617 - Microfast® EC/QREC Light Hazard ELO Fusible Element Pendent Spk (K11.2)

VK617 - Microfast® EC/QREC Light Hazard ELO Fusible Element Pendent Spk (K11.2)

Viking Standard/QREC Light Hazard ELO Fusible Element Pendent Sprinkler VK617 is a thermosensitive spray sprinkler available in several different finishes and temperature ratings to meet varying design requirements. The fusible operating element and special deflector characteristics meet the challenges of quick response extended coverage standards. The sprinkler has both quick response and standard response listings as indicated in the Approval Charts. The special Polyester and Electroless Nickel PTFE coatings can be used in decorative applications where colors are desired. In addition, the ENT coating has been investigated for installation in corrosive environments and is listed/approved as indicated in the Approval Charts

Technical Details

K Factor: 

11.2, 
161 metric

Manufacturer: 

Viking

Page: 

F_021207

Part Number: 

14141

VK Number: 

VK617

Additional Information: 

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure: 

175 psi (12 bar)

Response Type: 

Standard/Quick

Occupancy Type: 

Light Hazard

Thread Size: 

3/4" NPT (20 mm BSP)

Min Spacing: 

8 ft (2,4 m) cULus; Per FM datasheet

Max Spacing: 

18 x 18 ft (5,5 x 5,5 m)