Bookmark and Share

EasyPac Residential Riser Assemblies 1" - 2" (DN25 - DN50)

EasyPac Residential Riser Assemblies 1" - 2" (DN25 - DN50)

Viking EasyPac Residential Riser Manifold Assemblies are available in sizes 1”, 1-1/4”, 1-1/2”, and 2” for NFPA 13D and NFPA13R residential fire sprinkler systems. The configuration eliminates the need to drain the system before installing the relief valve, while a built in test port allows hydrostatic testing without draining the system. The EasyPac Residential Assemblies include pressure gauges, Potter flow switches, 3-way valve, and 1” drain valve (or 1-1/4” for 2” Manifold). The EasyPac assemblies are made with steel bodies and are available in threaded or grooved connections.

Technical Details

Manufacturer: 

Viking

Page: 

F_102407

Part Number: 

15226, 
15227, 
15228, 
15243, 
15244, 
15246, 
14840, 
15229, 
15230, 
14841, 
15231, 
15232, 
14905, 
15233, 
15234, 
15235, 
15236, 
14843, 
15237, 
15238, 
14849, 
15239, 
15240, 
14844, 
15241, 
14901, 
14845, 
15242, 
14900, 
14842, 
14846, 
15245, 
15247

Documents and Resources

Technical Data & Instructions

Drawings

Revit® Files

Approval Certificates