Bookmark and Share

EasyPac Floor Control Riser Assemblies 1-1/4" - 8" (DN32 - DN200)

EasyPac Floor Control Riser Assemblies 1-1/4" - 8" (DN32 - DN200)

Viking EasyPac Floor Control Riser Manifold Assemblies are available in sizes 1-1/4”, 1-1/2”, 2”, 2-1/2”, 3”, 4”, 6” and 8” for commercial use, in high rise buildings requiring floor control assemblies. They are available with an AGF TESTanDRAIN valve, and/or pressure relief valve (PRV) to meet NFPA 13 requirements for gridded systems and any system requiring a pressure relief valve. This configuration eliminates the need to drain the system before installing the relief valve, while a built-in test port allows hydrostatic testing without draining the system.
EasyPac Floor Control Assemblies include pressure gauges, Potter flow switches, 3-way gauge control valve and appropriate drain valve. Easypac assemblies are available in pipe sizes from 1-1/4” to 2-1/2” (DN32 to DN60), and are made with fabricated steel bodies. All EasyPac assemblies are available in grooved inlet and outlet connections 1-1/4”-2-1/2” using Schedule 10 steel pipe body. The 1-1/4” to 2” assemblies are also available with male NPT threaded inlets and outlets, or threaded inlets x grooved outlets using Schedule 40 steel pipe.

Technical Details

Manufacturer: 

Viking

Page: 

F_021908

Part Number: 

15261, 
15262, 
15263, 
15267, 
15268, 
15269, 
15270, 
15271, 
15272, 
15273, 
15274, 
15275, 
15276, 
15277, 
15278, 
15279, 
15280, 
15281, 
15282, 
15283, 
15284, 
15285, 
15286, 
15287, 
15288, 
15289, 
15290, 
15291, 
15292, 
15293, 
15294, 
15295, 
15296, 
15297, 
15298, 
15299, 
15300, 
15301, 
15302, 
15303, 
15304, 
15305

Documents and Resources

Technical Data & Instructions

Drawings

Revit® Files

Approval Certificates