VK4800 - Residential Flat Plate Concealed HSW Lead Free Sprinkler (K4.0)
Lead Free Model*: Viking’s Freedom® Concealed HSW Lead Free Sprinkler VK4800 is a residential horizontal sidewall sprinkler that is fully concealed behind a flat cover plate. The patent-pending sprinkler is cULus listed for up to 16 x 18 ft (4.9 x 5.5 m) coverage areas with water flow and pressure requirements that are competitive with a standard recessed sidewall sprinkler. The sprinkler is shipped standard with a special pipe guide to facilitate easy installation in a standard 2 x 4" stud space. * Lead content complies with the definition of ‘Lead Free’ established in the Reduction of Lead in Drinking Water Act (S.3874) endorsed by AWWA’s Water Utility Council, and California Assembly Bill #1953.
Technical Details
K Factor:
4.0
Manufacturer:
Viking
Page:
F_100810
Part Number:
16880AC,
16207 (cover plate)
VK Number:
VK4800
Additional Information:
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Max Pressure:
175 psi (12 bar)
Response Type:
Fast (Residential)
Occupancy Type:
Residential
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
8 ft (2,4 m)
Max Spacing:
16 x 18 ft (4,9 x 5,5 m)