Bookmark and Share

Model C-2 Thermostatic Release

Model C-2 Thermostatic Release

The Viking Model C-2 Thermostatic Release is a corrosion resistant rate-of-rise releasing device for use on hydraulic and pneumatic release systems controlling operation of Viking deluge valves on deluge or preaction systems. When subjected to a temperature rise greater than 15° (8.3 °C) per minute, the Model C-2 Thermostatic Release opens to allow pressure in the release system to escape.

Technical Details

Manufacturer: 

Viking

Page: 

F_060189

Part Number: 

03991C, 
10367

Documents and Resources

Technical Data & Instructions

Drawings

Revit® Files

Approval Certificates