Bookmark and Share

High-Pressure Solenoid Valve, Maximum 300 psi wwp

High-Pressure Solenoid Valve, Maximum 300 psi wwp

The high pressure solenoid valve is a two-way type with one inlet and one outlet. It is a packless, internal pilot operated valve, suitable for use in releasing water pressure from the priming chamber of Viking Model E Series Deluge Valves and Viking Model H Series Flow Control Valves. The solenoid valve has floating diaphragm construction, which requires a minimum pressure drop across the valve to operate properly.

Technical Details

Manufacturer: 

Viking

Page: 

F_113001

Part Number: 

11591, 
11592, 
11593, 
11594, 
11595, 
11596

Documents and Resources

Technical Data & Instructions

Drawings

Approval Certificates