Bookmark and Share

VK4921 - Standard Response Concealed Pendent Sprinkler (K5.6)

VK4921 - Standard Response Concealed Pendent Sprinkler (K5.6)

Viking Standard Response Concealed Pendent Sprinkler VK4921 is a small thermosensitive, glass-bulb sprinkler designed for installation on concealed pipe systems where the appearance of a smooth ceiling is desired. The low-profile cover assemblies provide up to ½” (13 mm) of vertical adjustment.

Technical Details

K Factor: 

5.6

Manufacturer: 

Viking

Page: 

F_092221

Part Number: 

24683, 
23116

VK Number: 

VK4921

Additional Information: 

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure: 

250 psi (17.2 bar)

Response Type: 

Standard

Occupancy Type: 

Light Hazard, 
Ordinary Hazard

Thread Size: 

1/2" NPT (15 mm BSP)

Min Spacing: 

Per Standards / Listings

Max Spacing: 

Per Standards / Listings

Documents and Resources

Technical Data & Instructions

Revit® Files

Approval Certificates