VK5141 K28 Specific Application ESFR Glass Bulb Pendent Sprinkler
- Allows for aisle widths as narrow as 5 ft
- UL Listed to protect ceilings up to 48 ft
- Protects storage areas supplied from a wet system
- Available in Ordinary 155°F (68°C) and Intermediate 200°F (93°C) temperature ratings
- Maximum sprinkler spacing of 10 ft (3,0 m)
- Available in a brass finish
- Max pressure rating 175 psi (12 bar)