VK608 - EC/QREC Light Hazard Extra-Large Orifice Pendent Sprinkler (K11.2)
Viking Standard/Quick Response Extended Coverage Light Hazard Extra-Large Orifice (ECLH-ELO/QRECLH-ELO) Pendent Sprinkler VK608 is a thermosensitive spray sprinkler available in several different finishes and temperature ratings to meet varying design requirements. The sprinkler has both quick response and standard response listings as indicated in the Approval Chart on the Technical Datasheet.
Technical Details
K Factor:
11.2,
161 metric
Manufacturer:
Viking
Page:
F_052793
Part Number:
08339
VK Number:
VK608
Additional Information:
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Max Pressure:
175 psi (12 bar)
Response Type:
Standard/Quick
Occupancy Type:
Light Hazard
Thread Size:
3/4" NPT (20 mm BSP)
Min Spacing:
8 ft (2,4 m) cULus; Per FM datasheet
Max Spacing:
20 x 20 ft (6,1 x 6,1 m)