- Products
- Technical Data
- Viking Products
- Related Products - North America
- Related Products - Europe & Asia
- Alarm Devices
- Alarm Pressure Switches
- Backflow Preventors
- CPVC Pipe and Fittings
- Channels & Fittings
- Check Valves
- Control Valves
- Dry and Wet Risers
- Fire Hydrant Equipment
- Flow Devices
- Foam Bladder Tanks
- Foam Concentrates
- Foam Shut-off Valves
- Grooved Products
- Hose Racks & Equipment
- Indicator Posts
- Pipe Support
- Pressure Gauges
- Pressure Valves
- Spring Loaded Check Valves
- Sprinkler Accessories
- Sprinkler Drops & Hoses
- Sprinkler T
- Strainers
- Test & Drain Valves
- Trim Valves
- Welded Outlets
- Data Book Updates
- Obsolete Technical Data
- Revit File Library
- Resources
- Pricing
- Locations
- Viking SupplyNet
- Links
Technical Data - Viking Products - Deluge Systems - Valves
|
Model E-1 Angle Style Deluge Valve, 2" (DN50)
July 1, 2011 210a-h
Part Number: 05852C, 10693, 10860, 10639
|
| Datasheets(PDF) | Drawings(DWG) | Approval Certificates(PDF) | Revit® Files(ZIP) |
|---|---|---|---|
|
Revit® is a registered trademark of Autodesk, Inc.
|
|
Model E-1 Angle Style Deluge Valve, 3" (DN80), 4" (DN100) & 6" (DN150)
February 24, 2012 211a-j
Part Number: 05456C, 05912C, 05906C, 05909C, 05835C, 05839C, 05456C, 07136, 08626, 08629, 08631, 09539, 09540
|
| Datasheets(PDF) | Drawings(DWG) | Approval Certificates(PDF) | Revit® Files(ZIP) |
|---|---|---|---|
|
Revit® is a registered trademark of Autodesk, Inc.
|
|
Model E-2 Angle Style Deluge Valve, Halar® Coated, 3" (DN80) - 6" (DN150)
June 24, 2011 213a-l
Part Number: 08362Q/B, 08363Q/B, 08364Q/B, 11064Q/B, 11065Q/B, 11001Q/B
|
| Datasheets(PDF) | Drawings(DWG) | Approval Certificates(PDF) |
|---|---|---|
|
|
|
Model E-3 Angle Style Deluge Valve, 1-1/2" (DN40)
July 1, 2011 209a-i
Part Number: 09889, 10692, 10859, 10638
|
| Datasheets(PDF) | Drawings(DWG) | Approval Certificates(PDF) | Revit® Files(ZIP) |
|---|---|---|---|
|
Revit® is a registered trademark of Autodesk, Inc.
|
|
Model F-1 Straight Through Deluge Valve, 1-1/2" (DN40) & 2" (DN50)
July 1, 2011 214a-h
Part Number: 12125, 12126, 12682, 12057, 12059, 12686
|
| Datasheets(PDF) | Drawings(DWG) | Approval Certificates(PDF) | Revit® Files(ZIP) |
|---|---|---|---|
|
|
Revit® is a registered trademark of Autodesk, Inc.
|
|
Model F-1 Straight Through Deluge Valve, 2-1/2” (DN65) - 8” (DN200)
April 15, 2011 218a-j
Part Number: 11018, 11513, 11524, 11910, 11952, 11953, 11954, 11955, 11956, 11958, 11964, 11965, 11991, 11995, 11999, 12014, 12018, 12022, 12026, 12030, 12401, 12403, 12640, 12729
|
| Datasheets(PDF) | Drawings(DWG) | Approval Certificates(PDF) | Revit® Files(ZIP) |
|---|---|---|---|
|
Revit® is a registered trademark of Autodesk, Inc.
|
|
Model F-2 Straight Through Deluge Valve, Halar® Coated, 1-1/2" (DN40) & 2" (DN50)
July 1, 2011 215a-j
Part Number: 12127Q/B, 12058Q/B
|
| Datasheets(PDF) | Drawings(DWG) | Approval Certificates(PDF) | Revit® Files(ZIP) |
|---|---|---|---|
|
|
|
Revit® is a registered trademark of Autodesk, Inc.
|
|
Model F-2 Straight Through Deluge Valve, Halar® Coated, 2-1/2” (DN65) - 8” (DN200)
July 1, 2011 219a-k
Part Number: 11514Q/B, 11960Q/B, 11959Q/B, 11966Q/B, 11525Q/B, 11911Q/B, 11962Q/B, 11963Q/B, 11961Q/B, 11118Q/B, 11992Q/B, 11996Q/B, 12000Q/B, 12404Q/B, 12402Q/B, 12730Q/B
|
| Datasheets(PDF) | Drawings(DWG) | Approval Certificates(PDF) | Revit® Files(ZIP) |
|---|---|---|---|
|
Revit® is a registered trademark of Autodesk, Inc.
|
|
3"-8" (DN80 - DN200) Vertical Solenoid Operated Deluge Valve
February 17, 2012 267e-f
Part Number: 18058, 18059, 18060, 18061, 18062, 18063, 18064, 18065, 18067, 18068, 18069, 18070, 18071
|
| Datasheets(PDF) |
|---|
|
|
3"-8" (DN80 - DN200) Horizontal Solenoid Operated Deluge Valve
February 17, 2012 268e-f
Part Number: 18074, 18075, 18076, 18077, 18078, 18079, 18080, 18081,18082, 18083, 18084, 18085, 18086, 18067
|
| Datasheets(PDF) |
|---|
|