Standard Response Stainless Steel Pendent Sprinkler K8.0 (VK368)
- First-in-the-Industry combination of stainless steel frame and solder link operating element makes the sprinkler ideal for food processing applications.
- cULus Listed and FM Approved for protection of corrosive environments.
- Soon to be available in both ordinary and intermediate temperature ratings - 161 °F (72 °C) and 205 °F (96 °C). A white stripe on the frame arm indicates intermediate temperature rating.
- Features a 3/4 inch NPT (20 mm BSPT) thread size and 8.0 K-factor.
- Stainless steel sprinkler joins Viking’s wide selection of corrosion resistant sprinkler options including “Electroless Nickel PTFE” (ENT) plated sprinklers, which are available throughout a significant portion of the Viking sprinkler product line.