Bookmark and Share

K22 ESFR Pendent Storage Sprinkler (VK506)

  • UL Listed and FM Approved to protect buildings up to 45 ft (13,5 m) high and storage heights up to 40 ft (12,2 m), without the use of in-rack sprinklers
  • Elimination of in-rack sprinklers provides building owners with maximum racking flexibility and a more cost-effective fire sprinkler system overall
  • Allows for lower end-head pressures compared to ESFRs with a smaller K Factor, as well as a lower overall water demand when compared to a K25 ESFR sprinkler
  • Labor and material savings resulting from smaller pipe sizes, reduced water storage requirements, downsized system components, and the reduction or elimination of a fire pump
  • May be installed with the deflector located between 6 and 18 inches (152 - 457 mm) below the ceiling
  • Dimensionally shorter than competitive products, for increased installation flexibility
  • Available in 165°F (74°C) and 205°F (96°C) temperature ratings
  • cULus Listed and FM Approved

Product Announcement