Bookmark and Share

VK468-D - Residential Domed Concealed Pendent Sprinkler (K4.9)

Viking Freedom® Residential Concealed Pendent Sprinkler VK468 is a small high sensitivity glass bulb residential sprinkler for use with a domed cover assembly.  The orifice design, with a K-Factor of 4.9 (70.6 metric*), allows the sprinkler’s efficient use of available water supplies for the hydraulically designed fire-protection system.  The Model VK468-D is pre-assembled with a threaded adapter for installation with the domed cover that provides up to ½” (13 mm) of vertical adjustment.  The cover plate is available with several decorative finishes to meet design requirements. The two-piece design allows installation and testing of the sprinkler prior to installation of the cover plate. The “push-on”, “thread-off” design of the concealed cover plate assembly allows easy installation of the cover plate after the system has been tested and the ceiling finish has been applied.

Technical Details

K Factor: 

4.9 (71)

Manufacturer: 

Viking

Page: 

F_020206

Part Number: 

13637A-X, 
Cover Plate: 12207

VK Number: 

VK468-D

Additional Information: 

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure: 

175 psi (12 bar)

Response Type: 

Fast (Residential)

Occupancy Type: 

Residential

Thread Size: 

1/2" NPT (15 mm BSP)

Min Spacing: 

8 ft (2,4 m)

Max Spacing: 

20 x 20 ft (6,1 x 6,1 m)

Documents and Resources

Technical Data Sheets

Drawings

Product Quick Reference Guides

Approval Certificates

Catalog Page