Bookmark and Share

VK638 - "Corridor Sprinkler" - QREC Horizontal Sidewall Sprinkler (K8.0)

Viking's Model VK638 Quick Response Extended Coverage Horizontal Sidewall Sprinkler is designed specifically to protect corridors, hallways, decks, walkways, and any other application where a wide spray pattern is optimal. The VK638 is cULus Listed for Light Hazard occupancies and has a K-factor of 8.0 (115). 

The VK638 uses Viking’s patented flow-shaper technology to provide larger coverage areas at lower flow and pressure requirements. The sprinkler is cULus Listed for 28 x 12 ft (8,5 x 3,7 m) and 28 x 14 ft (8,5 x 4,3 m) coverage areas, with the deflector installed up to 12 in (305 mm) below the ceiling. The 28 x 12 ft (8,5 x 3,7 m) coverage area is unique in the industry, providing a significant flow and pressure advantage for fire sprinkler systems where this area of coverage can be applied.

Available in 135°F (57°C), 155°F (68°C), 175°F (79°C), and 200°F (93°C) temperature ratings. The VK638 has a ¾ inch (20 mm) thread size, and is available in standard finishes that include brass, white, chrome, and black as well as a nearly unlimited variety of custom colors.

Technical Details

K Factor: 

8.0, 
115 metric

Manufacturer: 

Viking

Page: 

F_081911

Part Number: 

17375

VK Number: 

VK638

Additional Information: 

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure: 

175 psi (12 bar)

Response Type: 

Quick

Occupancy Type: 

Light Hazard

Thread Size: 

3/4" NPT (20 mm BSP)

Min Spacing: 

12 ft (3,7 m)

Max Spacing: 

28 x 14 ft (8,5 x 4,3 m)

Documents and Resources

Technical Data Sheets

Drawings

Product Quick Reference Guides

Approval Certificates

Catalog Page