Bookmark and Share

VK402, VK413 - Horizon QR Flush Pendent Sprinklers (K5.6)

Viking Horizon® Quick Response Flush Pendent Sprinklers are small, flush, solder link and lever spray sprinklers. Designed for use with concealed piping, the units are mounted flush to the ceiling with the fusible link exposed.

Technical Details

K Factor: 

5.6

Manufacturer: 

Viking

Page: 

F_081888

Part Number: 

06702B, 
11487, 
07027, 
06919B, 
07626, 
06905B

VK Number: 

VK402, 
VK413

Additional Information: 

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure: 

175 psi (12 bar)

Response Type: 

Quick

Occupancy Type: 

Light Hazard, 
Ordinary Hazard

Thread Size: 

1/2" NPT (15 mm BSP)

Min Spacing: 

Per Standards / Listings

Max Spacing: 

Per Standards / Listings

Documents and Resources

Technical Data Sheets

Drawings

Product Quick Reference Guides

Approval Certificates