Bookmark and Share

Ordinary Hazard Dry Horizontal Sidewall Sprinklers (K8.0)

Viking Standard Response Ordinary Hazard Dry Horizontal Sidewall Sprinklers are thermosensitive spray sprinklers suitable for use in areas subject to freezing. The sprinklers are designed for dry systems and preaction systems where it is necessary to prevent water or condensation from entering the drop nipple before sprinkler operation. They may also be installed in spaces supplied from a wet system in an adjacent heated area. The large orifice dry sidewall sprinkler allows greater flows at lower pressures than standard orifice sprinklers. The newly desinged deflector carries an expanded approval for installation from 4” to 12” below the ceiling, allowing additional flexibility when installing sprinklers near crown moldings or other obstructions.

Technical Details

K Factor: 

8.0

Manufacturer: 

Viking

Page: 

F_022817

Part Number: 

21487U, 
21488U, 
21481U, 
21482U, 
21493U, 
21494U

VK Number: 

VK2503, 
VK2523, 
VK2543

Documents and Resources

Technical Data Sheets

Product Quick Reference Guides