Bookmark and Share

VK001 - Micromatic® Standard Response Upright Sprinkler (K2.8)

The Viking Micromatic® Standard Response Upright VK001 Sprinkler is a small, thermosensitive, glass-bulb spray sprinkler available in several different finishes and temperature ratings to meet design requirements. The special Polyester coatings can be used in decorative applications where colors are desired. In addition, these coatings have been investigated for installation in corrosive atmospheres and are listed/approved as corrosion resistant as indicated in the Approval Charts. Viking standard response sprinklers may be ordered and/or used as open sprinklers (glass bulb and pip cap assembly removed) on deluge systems. Refer to ordering instructions.

Technical Details

K Factor: 

2.8

Manufacturer: 

Viking

Page: 

F_052814

Part Number: 

13006, 
13007

VK Number: 

VK001

Response Type: 

Standard

Thread Size: 

1/2" NPT (15 mm BSP)