Bookmark and Share

VK353 - Microfast® Quick Response Fusible Element Pendent Sprinkler (K8.0)

VK353 - Microfast® Quick Response Fusible Element Pendent Sprinkler (K8.0)
The Viking Microfast® Quick Response Fusible Element Pendent Sprinkler VK353 is a small, thermosensitive, solder link spray sprinkler available with various finishes and temperature ratings to meet design requirements. The special Polyester and Polytetrafluoroethelyne (PTFE) coatings can be used in decorative applications where colors are desired.

Technical Details

K Factor: 

8.0

Manufacturer: 

Viking

Page: 

F_071814

Part Number: 

18274, 
18273, 
13975, 
13967

VK Number: 

VK353

Additional Information: 

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure: 

175 psi (12 bar)

Response Type: 

Quick

Occupancy Type: 

Light Hazard, 
Ordinary Hazard

Thread Size: 

3/4" NPT (20 mm BSP)

Min Spacing: 

Per Standards / Listings

Max Spacing: 

Per Standards / Listings