Bookmark and Share

VK316 - Microfast® HP Quick Response Fusible Element Upright High Pressure Sprinkler (K5.6)

The Viking Microfast® HP Quick Response Upright High Pressure Sprinkler VK316 is a small, thermosensitive, solder link spray sprinkler available in several different finishes and temperature ratings to meet design requirements. The special Polyester and PTFE coatings can be used in decorative applications where colors are desired.

Technical Details

K Factor: 

5.6

Manufacturer: 

Viking

Page: 

F_062814

Part Number: 

13953

VK Number: 

VK316

Additional Information: 

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure: 

250 psi (17 bar)

Response Type: 

Quick

Occupancy Type: 

Light Hazard, 
Ordinary Hazard

Thread Size: 

1/2" NPT (15 mm BSP)

Min Spacing: 

Per Standards / Listings

Max Spacing: 

Per Standards / Listings

Documents and Resources

Technical Data Sheets

Approval Certificates

Catalog Page