Bookmark and Share

VK320 - Microfast® HP Quick Response Fusible Element Horizontal Sidewall High Pressure Sprinkler (K5.6)

Viking Microfast® HP Quick Response Fusible Element High Pressure Horizontal Sidewall Sprinkler VK320 is a small thermosensitive solder link spray sprinkler available with various finishes and temperature ratings to meet design requirements. The special Polyester and PTFE coatings can be used in decorative applications where colors are desired.

Technical Details

K Factor: 

5.6

Manufacturer: 

Viking

Page: 

F_020307

Part Number: 

13955

VK Number: 

VK320

Additional Information: 

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure: 

250 psi (17 bar)

Response Type: 

Quick

Occupancy Type: 

Light Hazard, 
Ordinary Hazard

Thread Size: 

1/2" NPT (15 mm BSP)

Min Spacing: 

Per Standards / Listings

Max Spacing: 

Per Standards / Listings

Documents and Resources

Technical Data Sheets

Drawings

Approval Certificates

Catalog Page