Bookmark and Share

VK601 - QREC Fusible Element Pendent Sprinkler (K5.6)

Viking QREC Fusible Element Pendent Sprinkler VK601 is a thermosensitive solder link spray sprinkler available in several different finishes and temperature ratings to meet varying design requirements. The fusible operating element and special deflector characteristics meet the challenges of quick response extended coverage standards. The special Polyester coatings can be used in decorative applications where colors are desired.  Please refer to technical datasheet for required design and installation criteria.

Technical Details

K Factor: 

5.6, 
81 metric

Manufacturer: 

Viking

Page: 

F_072114

Part Number: 

13969

VK Number: 

VK601

Additional Information: 

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure: 

175 psi (12 bar)

Response Type: 

Quick

Occupancy Type: 

Light Hazard

Thread Size: 

1/2" NPT (15 mm BSP)

Min Spacing: 

Per Standards / Listings

Max Spacing: 

18 x 18 ft (5,5 x 5,5 m)

Documents and Resources

Technical Data Sheets

Approval Certificates

Catalog Page